Braking resistor
The economy variable frequency drive AF1000 offers the option of converting braking energy into heat via the external braking resistor. The external braking resistor is connected to Mains connection | X01.
External braking resistor
The following table shows an overview of the available braking resistors for the minimum permissible braking resistors.
AF1xxx-1xxx* with 35 Ω min. braking resistor
Braking resistor | available braking power |
|---|---|
AX2090-BW10-1001 | 0.10 kW |
AX2090-BW10-1002 | 0.15 kW |
AF1xxx-3xxx* with 45 Ω min. braking resistor
Braking resistor | available braking power |
|---|---|
AX2090-BW10-3003 | 0.30 kW |
AX2090-BW10-3005 | 0.48 kW |
![]() | Check braking resistor power Check the braking resistor power with the TE5910 | TwinCAT 3 Motion Designer design software.
|
