AX2090-NF10-x020 | central mains filter
The mains filter is a central mains filter that is installed in the power supply upstream of several economy variable frequency drives and is designed for the sum of the currents.
Economy variable frequency drive | Mains filter, category C2 |
|---|---|
AF1xxx-1xxx, single-phase | AX2090-NF12-1020, 20 A |
AF1xxx-3xxx, three-phase | AX2090-NF12-3020, 20 A |
Prerequisites:
- Single-phase devices may only be connected to single-phase mains filters; three-phase devices may only be connected to three-phase devices.
- The total input current of the connected devices must be smaller than or equal to the permissible rated current of the mains filter.