Measuring the insulation resistance
Notice | |
Damage to the variable frequency drive due to dielectric strength or insulation resistance tests Dielectric strength or insulation tests at variable frequency drive can destroy internal components or protective components. Induced voltages can cause insulation breakdowns, partial discharges, or latent damage leading to malfunctions, fire, or electric shock risks.
|
![]() | For variable frequency drive, the insulation between the main circuit and the housing was tested at the factory. |
Insulation resistance measurement of the motor and motor cable
Check the insulation of the mains cable before connecting it to the variable frequency drive. Follow the local regulations. The following points must be observed when measuring the motor and motor cable:
- ►Check that the motor cable is connected to the motor and disconnected from the output terminals U, V and W of the economy variable frequency drive.
- ►Test the insulation resistance between each phase conductor and the protective earth (PE) with a voltage of 1000 V DC.
- The insulation resistance of a motor must be more than 100 MΩ (at 25°C/77°F).
- Moisture in the motor housing reduces the insulation resistance.
- ►If the motor housing is damp, dry the motor and take the measurement again
