Connection to special network types
For special mains forms, an upstream isolating transformer is required that can provide the full peak current for a short time. If the maximum feed-in power is not required in the application, isolating transformers with lower power can also be used.
![]() | Checking the isolating transformer power rating with the TwinCAT 3 Motion Designer Check the isolating transformer power rating with the design software TE5910 | TwinCAT 3 Motion Designer. This can be found on the Beckhoff homepage:
|
Isolating transformers
The following table shows an overview of the available isolating transformers for the corresponding feed-in power.
Supply 1 x 230 V AC for AF1xxx-1xxx
Isolating transformer | Rated power |
|---|---|
AX2090-TT80-0002; 230 V | 1.6 kVA |
Supply 3 x 400…480 V AC for AF1xxx-3xxx
Isolating transformer | Rated power |
|---|---|
AX2090-TT80-0016; 400 V | 16 kVA |
AX2090-TT80-0030; 400 V | 30 kVA |
