Mains filter
Mains filters are used to comply with the EMC requirements for variable speed drive systems. The requirements are defined in the product standard EN 61800-3.
In the accessories
The following products are available:
- Footprint filter for protection of individual devices with single-phase or three-phase mains connection
- Central mains filter as a sum filter for protection of several devices with single-phase or three-phase mains connection
Supply 1 x 230 V AC for AF1xxx-1xxx
Mains filter, category C2 | Rated current |
|---|---|
AX2090-NF10-1012, footprint | 12 A |
AX2090-NF12-1020, central | 20 A |
Supply 3 x 400…480 V AC for AF1xxx-3xxx
Mains filter, category C2 | Rated current |
|---|---|
AX2090-NF10-3012, footprint | 12 A |
AX2090-NF12-3020, central | 20 A |
Further Information