AF1107-1xxx | Economy variable frequency drive, single-phase, single-axis module, 0.75 kW
Electrical data | ||
|---|---|---|
Channels |
| 1 |
Mains supply | ||
|---|---|---|
Rated supply voltage | [V AC] | 1 x 110-15%...240+10% |
Rated input current | [A AC] | 7.9 |
Mains filter |
| external |
SCCR value | [kA] | 65 |
External braking resistor - Values dependent on the connected resistor | ||
|---|---|---|
Continuous braking power | [W] | 750 |
Maximum braking power | [kW] | 5.0 |
Minimum braking resistor | [Ω] | 35.0 |
Output current | ||||
|---|---|---|---|---|
Valid for a switching frequency of | [kHz] | 4 | 8 | 16 |
Rated output current | [A] | 4.0 | 3.6 | tbd |
Peak output current Irms for max. 3 s | [A] | 8.0 | 7.2 | tbd |
Peak output current Irms for max. 60 s | [A] | 6.0 | 5.4 | tbd |
Power | ||
|---|---|---|
Recommended motor power | [kW] | 0.75 |
Recommended motor power | [hp] | 1.0 |
Output apparent power 230 V AC | [kVA] | 1.6 |
Peak output apparent power 230 V AC, for max. 60 s | [kVA] | 2.4 |
|
DC link | ||
|---|---|---|
Voltage range | [V DC] | 0…420 |
Capacitance | [µF] | 660 |
Output voltage 24 V DC (Vout) | ||
|---|---|---|
Voltage range | [V DC] | 24-5%...24+6% |
Max. output current | [A DC] | 1.0 |
|
Output frequency | ||
|---|---|---|
Limited frequency of the standard version | [Hz] | 0…599 |
Frequency of the dual use version | [Hz] | 0…2000 |
Mechanical data | ||
|---|---|---|
Width | [mm] | 50 |
Height without connectors | [mm] | 185 |
Depth without connectors | [mm] | 185 |
Weight | [kg] | 1.0 |