Product characteristics
Cost-efficient series
The economy variable frequency drive AF1000 series is a particularly cost-effective series that meets the highest technological standards. DC link capacitors and a braking resistor control are integrated.
Integrated 24 V DC power supply
An integrated 24 V DC power supply generates the control voltage from the DC link voltage.
Supply
Devices with a single-phase supply of 1 x 110...240 V AC are available for applications in the low power range. For higher power ranges, there are devices with 3-phase power supply 3 x 208...480 V AC.
Single-axis and dual-axis module
Both supply variants are available as single-axis and dual-axis modules. Asynchronous, synchronous and reluctance motors without motor feedback are supported.
Drive-integrated safety functions
The economy variable frequency drive AF1000 supports optional TwinSAFE for implementing the drive-integrated safety functions STO/SS1 in accordance with IEC 61800-5-2.