Product characteristics
Ball screw
The installed ball screw is designed for high axial forces, precise positioning and long service life. The direct-drive ball screw nut is bolted to the rotor of the motor and, in interaction with the threaded spindle, translates the rotation of the motor into a linear motion.
Integrated anti-twist protection [+]
The optional, integrated anti-twist protection supports the rotational torque acting on the threaded spindle and thus ensures that the rotational movement of the rotor is converted into a linear movement of the threaded spindle.
Neodymium permanent magnets
The magnets installed in the motor are permanent magnets. Neodymium is a hard magnetic material that enables the precise and highly dynamic positioning of the motors.
Three-phase stator winding
The three-phase winding in the stator reduces the amount of material required while maintaining the same electrical output. All phase angles are 120°.
Temperature monitoring
A temperature sensor LPTC-600 is installed to monitor and measure the winding temperature and to protect the electric cylinder against overheating. This can be read out by the user.
OCT
OCT (One Cable Technology) saves the encoder cable by transmitting the encoder signals digitally to the servo drive via the existing motor cable.
Electronic identification plate
The electronic identification plate contains all specific data of the drive and can be read directly from the Beckhoff drive system for automatic parameterization.
ISO 15552 compatible
The dimensions and mounting points of the AA3000 electric cylinder are designed to be compatible with the standard ISO 15552 cylinders for pneumatic cylinders. This design makes it particularly easy to retrofit an existing application.
Holding brake [+]
The optional permanent magnet holding brake operates according to the quiescent current principle and opens at a voltage of 24 V DC +6/-10% with > 10,000,000 switching cycles. It is not suitable for service braking, as there is no monitoring for wear and functionality by the servo drive and the configuration. This applies in particular to vertical axes.
Notice | |
Safety measures for vertical axes must be applied When operating vertical axes, appropriate additional measures must be taken; for example, including but not limited to:
|