Type key
AA31uv–wxyz–0000 | Explanation |
|---|---|
AA31 | Product area Electric cylinders for compact drive technology |
u | Flange size 2 = 58 mm |
v | Overall length 3 = standard |
w | Lead and integrated anti-twist protection 1 = pitch 5 mm without integrated anti-twist protection |
x | Hub 2 = 150 mm |
y | Feedback system H = OCT, 24 bit, SIL 2 capable, multi-turn absolute encoder |
z | Holding brake 0 = without holding brake |
0000 | Versions 0000 = standard |