Type key

AA3tuv-wxyz-0000

Explanation

AA3

Product area

  • Electric cylinder

t

Series electric cylinders

  • 0 = standard

u

Flange size

  • 2 = 58 mm
    3 = 75 mm
    5 = 110 mm

v

Overall length

  • 3 = standard

w

Lead and integrated anti-twist protection

  • 1 = lead 5 mm without integrated anti-twist protection
    2 = lead 5 mm with integrated anti-twist protection
    3 = lead 10 mm without integrated anti-twist protection
    4 = lead 10 mm with integrated anti-twist protection
    5 = lead 20 mm without integrated anti-twist protection
    6 = lead 20 mm with integrated anti-twist protection

x

Hub

  • 2 = 150 mm
    3 = 200 mm
    4 = 250 mm

y

Feedback system

  • H = OCT, 24 bit, SIL 2 capable, multi-turn absolute encoder

z

Holding brake

  • 0 = without holding brake
    1 = 24 V DC holding brake

0000

Versions

  • 0000 = standard
    1xxx = special version