Standards

EN 60034-1:2010+Corr.:2010

"Rotating electrical machines Rating and performance"

Generic standard EN 60034-5:2007

"Rotating electrical machines"

Part 5: Degrees of protection provided by the integral design of rotating electrical machines

Generic standard EN60034-8:2008

"Rotating electrical machines"

Part 8: Terminal markings and direction of rotation

RoHS: EN 50581:2012

"Technical documentation for the assessment of electrical and electronic products with respect to the restriction of hazardous substances"