Name plate
Item number |
Explanation |
---|---|
1 |
Product number |
2 |
Continuous force |
3 |
Nominal velocity |
4 |
Standstill current |
5 |
Nominal voltage |
6 |
Nominal output |
7 |
Insulation class |
8 |
Protection class |
9 |
Brake type |
10 |
Safety Integrity Level |
11 |
Beckhoff Traceability Number (BTN) |
12 |
DataMatrix code |
13 |
Additional information standard |
14 |
CE conformity |
15 |
WEEE compliance |
16 |
Country of manufacture |