Electric cylinder with integrated anti-twist protection [+]

The mechanical end positions of the electric cylinder and the mechanical offset of the encoder position are stored in the electronic identification plate. Thus, the output encoder position value corresponds to the absolute position of the spindle. Homing to determine the position offset is therefore not necessary. The position values displayed in the software are valid.

Notice

Damage to the electric cylinder

Manually changing the software end positions or the encoder offset in the configuration can result in the mechanical end positions being exceeded, and the electric cylinder can be damaged.

  • Make manual changes to the software end positions with care.

Software

Carry out the instructions in the operating manual for servo drives:

►Build a new project and choose a target system
►Scan and take over devices
►Transfer parameters to the NC
►Check the use and value of the NC end positions. The screenshot shows an example of the parameter that contains the end position values transferred to the NC.
Electric cylinder with integrated anti-twist protection [+] 1:
►Check the condition of the plant and activate the project