Pin-Belegung X103
Position | Kennzeichnung | Signal |
---|---|---|
1 | Pin 1 (A) | Power +, 5 - 12 V |
2 | Pin 4 (C) | Tacho, Feedback |
3 | Pin 3 (B) | Power -, GND, 0 V |
Position | Kennzeichnung | Signal |
---|---|---|
1 | Pin 1 (A) | Power +, 5 - 12 V |
2 | Pin 4 (C) | Tacho, Feedback |
3 | Pin 3 (B) | Power -, GND, 0 V |