M_EP_TF_1
Packed output circuit information of protection equipment with CP56Time2a time tag.
- obj |
|
|
|
| |||||||||
|--- | + head |
|
|
| Reserved | ||||||||
|--- | - ident |
|
|
| |||||||||
| | |--- | eType | = 0x28 (40) | = M_EP_TF_1 | |||||||||
| | |--- | bSQ |
| = FALSE | Sequence of information objects | ||||||||
| | |--- | nObj |
| = 1 | Number of objects | ||||||||
| | |--- | bT |
|
| Test | ||||||||
| | |--- | bPN |
|
| Positive/negative confirmation/activation | ||||||||
| | |--- | eCOT |
|
| |||||||||
| | |--- | nORG |
|
| Originator address | ||||||||
| | |--- | asduAddr |
|
| Common address of asdu | ||||||||
| | |--- | eClass |
|
| |||||||||
|--- | - info |
|
|
| |||||||||
| |--- | objAddr |
|
| Information object address | ||||||||
| |--- | stream |
|
| |||||||||
|
| |--- | length | = 11 |
| ||||||||
|
| |--- | data |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|
|
|
| |--- | data[0] = | 0 | 0 | 0 | 0 | CL3 | CL2 | CL1 | GC | OCI = Output cirquit information of protection equipment |
|
|
| |--- | data[1] = | 0 | 0 | 0 | QDP = Quality descriptor for events of protection equipment | |||||
|
|
| |--- | data[2..3] = | Relay operating time, two octets binary time | ||||||||
|
|
| |--- | data[4..10] = | Seven octets binary time tag | ||||||||
|
|
| |--- | data[11..IEC870_MAX_ASDU_DATA_BYTE] = |
| Reserved |