M_SP_TA_1
Single-point information with CP24Time2a time tag.
- obj |
|
|
|
| |||||||||
|--- | + head |
|
|
| Reserved | ||||||||
|--- | - ident |
|
|
| |||||||||
| | |--- | eType | = 0x02 (2) | = M_SP_TA_1 | |||||||||
| | |--- | bSQ |
| = FALSE | Sequence of information objects | ||||||||
| | |--- | nObj |
| = 1 | Number of objects | ||||||||
| | |--- | bT |
|
| Test | ||||||||
| | |--- | bPN |
|
| Positive/negative confirmation/activation | ||||||||
| | |--- | eCOT |
|
| |||||||||
| | |--- | nORG |
|
| Originator address | ||||||||
| | |--- | asduAddr |
|
| Common address of asdu | ||||||||
| | |--- | eClass |
|
| |||||||||
|--- | - info |
|
|
| |||||||||
| |--- | objAddr |
|
| Information object address | ||||||||
| |--- | stream |
|
| |||||||||
|
| |--- | length | = 4 |
| ||||||||
|
| |--- | data |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|
|
|
| |--- | data[0] = |
|
|
|
| 0 | 0 | 0 | SIQ = Single-point information with quality descriptor | |
|
|
| |--- | data[1..3] = | Three octets binary time tag | ||||||||
|
|
| |--- | data[4..IEC870_MAX_ASDU_DATA_BYTE] = |
| Reserved |