ST_HVACPowerMeasurementEx

TYPE ST_HVACPowerMeasurementEx :
STRUCT
  fIL1, fIL2, fIL3                          : LREAL;
  fIg                                       : LREAL; 
  fUL1, fUL2, fUL3                          : LREAL;
  fPL1, fPL2, fPL3                          : LREAL;
  fPg                                       : LREAL;
  fCosPhiL1, fCosPhiL2, fCosPhiL3           : LREAL;
  fCosPhi                                   : LREAL;
  fWL1, fWL2, fWL3                          : LREAL;
  fWg                                       : LREAL;
  fImaxL1, fImaxL2, fImaxL3                 : LREAL;
  fUmaxL1, fUmaxL2, fUmaxL3                 : LREAL;
  fPmaxL1, fPmaxL2, fPmaxL3                 : LREAL;
  fSg                                       : LREAL;
  fQg                                       : LREAL;
  fFrequencyL1, fFrequencyL2, fFrequencyL3  : LREAL;
END_STRUCT
END_TYPE