ST_HVAC2PointCtrlSequence

TYPE ST_HVAC2PointCtrlSequence :
STRUCT
     tRemainingTimeIncreaseSequence   : TIME;
     tRemainingTimeDecreaseSequence   : TIME;
     rX                               : REAL;
     rW_Max                           : REAL;
     rW_Min                           : REAL;
     rE                               : REAL;
     rCtrl_I_HighLimit                : REAL;
     rCtrl_I_LowLimit                 : REAL;
     rCtrl_I_Out                      : REAL;
     e2PointCtrlState                 : E_HVAC2PointCtrlMode;
     iNumberOfSequences               : INT;
     iMyNumberInSequence              : INT;
     iCurrentSequence                 : INT;
     bEnable                          : BOOL;
     bError                           : BOOL;
     bOut                             : BOOL;
     bActiveCtrl                      : BOOL;
     b_rW_Max                         : BOOL;
     b_rW_Min                         : BOOL;
END_STRUCT
END_TYPE