E_HVACTemperatureCurve
TYPE E_HVACTemperatureCurve :
(
eHVACTemperatureCurve_None := 0,
eHVACTemperatureCurve_NTC1k8 := 1, (*NTC 1.8k, negative, Thermokon*)
eHVACTemperatureCurve_Ni1000Tk5000 := 2, (*Ni1000 Tk5000, positive, Thermokon*)
eHVACTemperatureCurve_NTC1k_3_A1 := 3, (*NTC1k, 1K3 A1, negative, S+S*)
eHVACTemperatureCurve_NTC1k8_3_A1 := 4, (*NTC1.8k, 1.8K3 A1, negative, S+S*)
eHVACTemperatureCurve_NTC2k2_3_A1 := 5, (*NTC2.2k, 2.2K3 A1, negative, S+S*)
eHVACTemperatureCurve_NTC3k3_3_A1 := 6, (*NTC3.3k, 3.3K3 A1, negative, S+S*)
eHVACTemperatureCurve_Ni1000Tk5000_TCR := 7, (*Ni1000 Tk5000 TCR, positive, S+S*)
eHVACTemperatureCurve_Ni1000_DIN := 8, (*Ni1000 DIN, positive, S+S*)
eHVACTemperatureCurve_Pt1000_DIN := 9 (*Ni1000 DIN, positive, S+S*)
);
END_TYPE