E_HVACBusTerminal_KL32xx
TYPE E_HVACBusTerminal_KL32xx :
(
eHVACBusTerminal_None := 0,
(*================================================================================*)
eHVACBusTerminal_KL3201_0000 := 1, (*Standard PT100*)
eHVACBusTerminal_KL3201_0010 := 2, (*PT200*)
eHVACBusTerminal_KL3201_0011 := 3, (*not supported, PT200 Siemens format*)
eHVACBusTerminal_KL3201_0012 := 4, (*PT500*)
eHVACBusTerminal_KL3201_0013 := 5, (*not supported, PT500 Siemens format*)
eHVACBusTerminal_KL3201_0014 := 6, (*PT1000*)
eHVACBusTerminal_KL3201_0015 := 7, (*not supported, PT1000 Siemens format*)
eHVACBusTerminal_KL3201_0016 := 8, (*Ni100*)
eHVACBusTerminal_KL3201_0017 := 9, (*not supported, Ni100 Siemens format*)
eHVACBusTerminal_KL3201_0018 := 10, (*not supported*)
eHVACBusTerminal_KL3201_0020 := 11, (*Ohm10_1200*)
eHVACBusTerminal_KL3201_0021 := 12, (*not supported, PT100 Siemens format*)
eHVACBusTerminal_KL3201_0023 := 13, (*Ni120*)
eHVACBusTerminal_KL3201_0024 := 14, (*not supported, Ni120 Siemens format*)
eHVACBusTerminal_KL3201_0025 := 15, (*Ni1000*)
eHVACBusTerminal_KL3201_0026 := 16, (*not supported, Ni1000 Siemens format*)
eHVACBusTerminal_KL3201_0027 := 17, (*not supported, Ohm10_10000*)
eHVACBusTerminal_KL3201_0028 := 18, (*not supported, high resolution 0,01°C*)
eHVACBusTerminal_KL3201_0029 := 19, (*Ni1000_LS, Landis&Stefa, TK5000*)
eHVACBusTerminal_KL3201_0030 := 20, (*not supported*)
eHVACBusTerminal_KL3201_0031 := 21, (*PT1000,2 wire connection*)
(*================================================================================*)
eHVACBusTerminal_KL3202_0000 := 22, (*Standard PT100*)
eHVACBusTerminal_KL3202_0010 := 23, (*PT200*)
eHVACBusTerminal_KL3202_0011 := 24, (*not supported, PT200 Siemens format*)
eHVACBusTerminal_KL3202_0012 := 25, (*PT500*)
eHVACBusTerminal_KL3202_0013 := 26, (*not supported, PT500 Siemens format*)
eHVACBusTerminal_KL3202_0014 := 27, (*PT1000*)
eHVACBusTerminal_KL3202_0015 := 28, (*not supported, PT1000 Siemens format*)
eHVACBusTerminal_KL3202_0016 := 29, (*Ni100*)
eHVACBusTerminal_KL3202_0017 := 30, (*not supported, Ni100 Siemens format*)
eHVACBusTerminal_KL3202_0018 := 31, (*not supported*)
eHVACBusTerminal_KL3202_0020 := 32, (*Ohm10_1200*)
eHVACBusTerminal_KL3202_0021 := 33, (*not supported, PT100 Siemens format*)
eHVACBusTerminal_KL3202_0023 := 34, (*Ni120*)
eHVACBusTerminal_KL3202_0024 := 35, (*not supported, Ni120 Siemens format*)
eHVACBusTerminal_KL3202_0025 := 36, (*Ni1000*)
eHVACBusTerminal_KL3202_0026 := 37, (*not supported, Ni1000 Siemens format*)
eHVACBusTerminal_KL3202_0027 := 38, (*not supported, Ohm10_10000*)
eHVACBusTerminal_KL3202_0028 := 39, (*not supported, high resolution 0,01°C*)
eHVACBusTerminal_KL3202_0029 := 40, (*Ni1000_LS, Landis&Stefa, TK5000*)
eHVACBusTerminal_KL3202_0030 := 41, (*not supported*)
eHVACBusTerminal_KL3202_0031 := 42, (*PT1000,2 wire connection*)
(*================================================================================*)
eHVACBusTerminal_KL3204_0000 := 43, (*Standard PT100*)
eHVACBusTerminal_KL3204_0010 := 44, (*PT200*)
eHVACBusTerminal_KL3204_0011 := 45, (*not supported, PT200 Siemens format*)
eHVACBusTerminal_KL3204_0012 := 46, (*PT500*)
eHVACBusTerminal_KL3204_0013 := 47, (*not supported, PT500 Siemens format*)
eHVACBusTerminal_KL3204_0014 := 48, (*PT1000*)
eHVACBusTerminal_KL3204_0015 := 49, (*not supported, PT1000 Siemens format*)
eHVACBusTerminal_KL3204_0016 := 50, (*Ni100*)
eHVACBusTerminal_KL3204_0017 := 51, (*not supported, Ni100 Siemens format*)
eHVACBusTerminal_KL3204_0018 := 52, (*not supported*)
eHVACBusTerminal_KL3204_0020 := 53, (*Ohm10_1200*)
eHVACBusTerminal_KL3204_0021 := 54, (*not supported, PT100 Siemens format*)
eHVACBusTerminal_KL3204_0023 := 55, (*Ni120*)
eHVACBusTerminal_KL3204_0024 := 56, (*not supported, Ni120 Siemens format*)
eHVACBusTerminal_KL3204_0025 := 57, (*Ni1000*)
eHVACBusTerminal_KL3204_0026 := 58, (*not supported, Ni1000 Siemens format*)
eHVACBusTerminal_KL3204_0027 := 59, (*not supported, Ohm10_10000*)
eHVACBusTerminal_KL3204_0028 := 60, (*not supported, high resolution 0,01°C*)
eHVACBusTerminal_KL3204_0029 := 61, (*Ni1000_LS, Landis&Stefa, TK5000*)
eHVACBusTerminal_KL3204_0030 := 62, (*not supported*)
(*================================================================================*)
eHVACBusTerminal_KL3228_0000 := 63, (*Standard PT1000*)
(*================================================================================*)
eHVACBusTerminal_NotSupported := 64, (*error, bus terminal not supported*)
eHVACBusTerminal_KL3201_NotSupported := 65, (*error, bus terminal not supported*)
eHVACBusTerminal_KL3202_NotSupported := 66, (*error, bus terminal not supported*)
eHVACBusTerminal_KL3204_NotSupported := 67, (*error, bus terminal not supported*)
eHVACBusTerminal_KL3228_NotSupported := 68 (*error, bus terminal not supported*)
(*================================================================================*)
eHVACBusTerminal_KL3208_0010 := 69,(*Standard PT1000*)
eHVACBusTerminal_KL3208_NotSupported := 70(*error, bus terminal not supported*)
);
END_TYPE