TcVnParamsFindRois

Parameters for FindRois.

Syntax

Definition:

TYPE TcVnParamsFindRois :
STRUCT
    stRoiSize             : TcVnSize2_DINT;
    fMinDensity           : LREAL;
    fDetectionScaleFactor : LREAL;
    fMaxOversizeFraction  : LREAL;
END_STRUCT
END_TYPE

Parameters

Name

Type

Default

Description

stRoiSize

TcVnSize2_DINT

(.nWidth := 416, .nHeight := 416)

Desired ROI dimensions in original-image pixels.

fMinDensity

LREAL

0.2

Minimum feature density required to keep an ROI, given as a factor of the image's average density. Higher values keep fewer ROIs; suggested range [0.0, 2.0]. 0.0 disables the filter.

fDetectionScaleFactor

LREAL

0.25

Scale factor that controls the resolution of the ROI detection (Lower = faster density evaluation; valid range [0.1, 1.0]).

fMaxOversizeFraction

LREAL

1.0

Fraction by which ROIs may exceed stRoiSize (required only when eFindRoisMethod = TCVN_FRM_CONNECTEDCOMPONENTS).