ITcIoFileImageAcquisition
Interface for file image acquisition.
Methods
Name |
Origin |
Description |
---|---|---|
ITcUnknown |
Increments the reference counter. | |
ITcUnknown |
Get a reference to an implemented interface. | |
ITcUnknown |
Decrements the reference counter. | |
ITcIoImageAcquisition |
Register callback interface. | |
ITcIoImageAcquisition |
Unregister callback interface. | |
ITcIoImageAcquisition |
Open camera (open the control channel, open a stream channel, and activate the GVSP receiver). | |
ITcIoImageAcquisition |
Close camera (deactivate the GVSP receiver, close the stream channel, and close the control channel). | |
ITcIoImageAcquisition |
Start the image acquisition. | |
ITcIoImageAcquisition |
Stop the image acquisition. | |
ITcIoImageAcquisition |
Initialize the software trigger and trigger it. The initialization step is skipped if it was executed before. | |
ITcIoImageAcquisition |
Send initialization commands to the camera. | |
ITcIoFileImageAcquisition |
Checks the connection | |
ITcIoFileImageAcquisition |
Initialize the software trigger and trigger a single image. Skips nSkipImages and triggers the capturing of image nSkipImages+1. | |
ITcIoFileImageAcquisition |
Initialize the software trigger and trigger a single image specified by its name in the client assistant. |
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1.4024.59 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |