TcVnParamsKAZE
Offers parameters for KAZE method
Syntax
Definition:
TYPE TcVnParamsKAZE :
STRUCT
bExtended : BOOL;
bUpright : BOOL;
fThreshold : REAL;
nOctaves : UDINT;
nOctaveLayers : UDINT;
eDiffusivity : ETcVnDiffusivityTypeKAZE;
END_STRUCT
END_TYPEParameters
|
Name |
Type |
Default |
Description |
|---|---|---|---|
|
bExtended |
BOOL |
FALSE |
If true, the descriptor size is extended from the default 64 byte to 128 byte. |
|
bUpright |
BOOL |
FALSE |
If true, upright (rotation dependent) descriptors are computed. |
|
fThreshold |
REAL |
0.001 |
Detector response threshold |
|
nOctaves |
UDINT |
4 |
Maximum octave evolution of the image |
|
nOctaveLayers |
UDINT |
2 |
Number of sublevels per scale level |
|
eDiffusivity |
TCVN_DT1_KAZE_PM_G2 |
Diffusivity type |