TcVnCodeGrades1D
Describes code quality grades for 1D barcodes according to ISO / IEC 15416:2016. The grades range from 0 (very bad) to 4 (very good) and are averaged over several scan lines.
Syntax
Definition:
TYPE TcVnCodeGrades1D :
STRUCT
fDecode : REAL;
fSymbolContrast : REAL;
fMinReflectance : REAL;
fMinEdgeContrast : REAL;
fModulation : REAL;
fDefects : REAL;
fDecodability : REAL;
fOverall : REAL;
END_STRUCT
END_TYPEParameters
|
Name |
Type |
Description |
|---|---|---|
|
fDecode |
REAL |
Decode grade |
|
fSymbolContrast |
REAL |
Symbol contrast grade |
|
fMinReflectance |
REAL |
Minimum reflectance grade |
|
fMinEdgeContrast |
REAL |
Minimum edge contrast grade |
|
fModulation |
REAL |
Modulation grade |
|
fDefects |
REAL |
Defects grade |
|
fDecodability |
REAL |
Decodability grade |
|
fOverall |
REAL |
Overall code grade, i.e. the minimum achieved individual grade averaged over all scan lines. If different scan lines lead to different decoded data, the overall grade is 0. |