ETcVnDrawShape
Offers shapes to be drawn.
Syntax
Definition:
TYPE ETcVnDrawShape :
(
TCVN_DS_RANDOM := -1,
TCVN_DS_CIRCLE := 0,
TCVN_DS_SQUARE := 1,
TCVN_DS_PLUS := 2,
TCVN_DS_X := 3,
TCVN_DS_DIAMOND := 4,
TCVN_DS_MAX := 5
)DINT;
END_TYPEValues
|
Name |
Description |
|---|---|
|
TCVN_DS_RANDOM |
Randomly select a circle, square, plus, X or diamond. |
|
TCVN_DS_CIRCLE |
Circle |
|
TCVN_DS_SQUARE |
Square |
|
TCVN_DS_PLUS |
+ |
|
TCVN_DS_X |
x |
|
TCVN_DS_DIAMOND |
Diamond |
|
TCVN_DS_MAX |
For internal use only, adapted when adding new values. |