ETcVnColorSpaceTransform
Offers color space transformations.
Syntax
Definition:
TYPE ETcVnColorSpaceTransform :
(
TCVN_CST_BGR_TO_BGRA := 0,
TCVN_CST_RGB_TO_RGBA := 0,
TCVN_CST_BGRA_TO_BGR := 1,
TCVN_CST_RGBA_TO_RGB := 1,
TCVN_CST_BGR_TO_RGBA := 2,
TCVN_CST_RGB_TO_BGRA := 2,
TCVN_CST_BGRA_TO_RGB := 3,
TCVN_CST_RGBA_TO_BGR := 3,
TCVN_CST_BGR_TO_RGB := 4,
TCVN_CST_RGB_TO_BGR := 4,
TCVN_CST_BGRA_TO_RGBA := 5,
TCVN_CST_RGBA_TO_BGRA := 5,
TCVN_CST_BGR_TO_GRAY := 6,
TCVN_CST_RGB_TO_GRAY := 7,
TCVN_CST_GRAY_TO_BGR := 8,
TCVN_CST_GRAY_TO_RGB := 8,
TCVN_CST_GRAY_TO_BGRA := 9,
TCVN_CST_GRAY_TO_RGBA := 9,
TCVN_CST_BGRA_TO_GRAY := 10,
TCVN_CST_RGBA_TO_GRAY := 11,
TCVN_CST_RGB_TO_BGR_565 := 12,
TCVN_CST_BGR_TO_BGR_565 := 13,
TCVN_CST_BGR_565_TO_RGB := 14,
TCVN_CST_BGR_565_TO_BGR := 15,
TCVN_CST_RGBA_TO_BGR_565 := 16,
TCVN_CST_BGRA_TO_BGR_565 := 17,
TCVN_CST_BGR_565_TO_RGBA := 18,
TCVN_CST_BGR_565_TO_BGRA := 19,
TCVN_CST_GRAY_TO_BGR_565 := 20,
TCVN_CST_BGR_565_TO_GRAY := 21,
TCVN_CST_RGB_TO_BGR_555 := 22,
TCVN_CST_BGR_TO_BGR_555 := 23,
TCVN_CST_BGR_555_TO_RGB := 24,
TCVN_CST_BGR_555_TO_BGR := 25,
TCVN_CST_RGBA_TO_BGR_555 := 26,
TCVN_CST_BGRA_TO_BGR_555 := 27,
TCVN_CST_BGR_555_TO_RGBA := 28,
TCVN_CST_BGR_555_TO_BGRA := 29,
TCVN_CST_GRAY_TO_BGR_555 := 30,
TCVN_CST_BGR_555_TO_GRAY := 31,
TCVN_CST_BGR_TO_XYZ := 32,
TCVN_CST_RGB_TO_XYZ := 33,
TCVN_CST_XYZ_TO_BGR := 34,
TCVN_CST_XYZ_TO_RGB := 35,
TCVN_CST_BGR_TO_YCRCB := 36,
TCVN_CST_RGB_TO_YCRCB := 37,
TCVN_CST_YCRCB_TO_BGR := 38,
TCVN_CST_YCRCB_TO_RGB := 39,
TCVN_CST_BGR_TO_HSV := 40,
TCVN_CST_RGB_TO_HSV := 41,
TCVN_CST_BGR_TO_LAB := 44,
TCVN_CST_RGB_TO_LAB := 45,
TCVN_CST_BAYER_RG_TO_BGR := 46,
TCVN_CST_BAYER_BG_TO_RGB := 46,
TCVN_CST_BAYER_GR_TO_BGR := 47,
TCVN_CST_BAYER_GB_TO_RGB := 47,
TCVN_CST_BAYER_BG_TO_BGR := 48,
TCVN_CST_BAYER_RG_TO_RGB := 48,
TCVN_CST_BAYER_GB_TO_BGR := 49,
TCVN_CST_BAYER_GR_TO_RGB := 49,
TCVN_CST_BGR_TO_LUV := 50,
TCVN_CST_RGB_TO_LUV := 51,
TCVN_CST_BGR_TO_HLS := 52,
TCVN_CST_RGB_TO_HLS := 53,
TCVN_CST_HSV_TO_BGR := 54,
TCVN_CST_HSV_TO_RGB := 55,
TCVN_CST_LAB_TO_BGR := 56,
TCVN_CST_LAB_TO_RGB := 57,
TCVN_CST_LUV_TO_BGR := 58,
TCVN_CST_LUV_TO_RGB := 59,
TCVN_CST_HLS_TO_BGR := 60,
TCVN_CST_HLS_TO_RGB := 61,
TCVN_CST_BAYER_RG_TO_BGR_VNG := 62,
TCVN_CST_BAYER_GR_TO_BGR_VNG := 63,
TCVN_CST_BAYER_BG_TO_BGR_VNG := 64,
TCVN_CST_BAYER_GB_TO_BGR_VNG := 65,
TCVN_CST_BAYER_RG_TO_RGB_VNG := 64,
TCVN_CST_BAYER_GR_TO_RGB_VNG := 65,
TCVN_CST_BAYER_BG_TO_RGB_VNG := 62,
TCVN_CST_BAYER_GB_TO_RGB_VNG := 63,
TCVN_CST_BGR_TO_HSV_FULL := 66,
TCVN_CST_RGB_TO_HSV_FULL := 67,
TCVN_CST_BGR_TO_HLS_FULL := 68,
TCVN_CST_RGB_TO_HLS_FULL := 69,
TCVN_CST_HSV_TO_BGR_FULL := 70,
TCVN_CST_HSV_TO_RGB_FULL := 71,
TCVN_CST_HLS_TO_BGR_FULL := 72,
TCVN_CST_HLS_TO_RGB_FULL := 73,
TCVN_CST_LBGR_TO_LAB := 74,
TCVN_CST_LRGB_TO_LAB := 75,
TCVN_CST_LBGR_TO_LUV := 76,
TCVN_CST_LRGB_TO_LUV := 77,
TCVN_CST_LAB_TO_LBGR := 78,
TCVN_CST_LAB_TO_LRGB := 79,
TCVN_CST_LUV_TO_LBGR := 80,
TCVN_CST_LUV_TO_LRGB := 81,
TCVN_CST_BGR_TO_YUV := 82,
TCVN_CST_RGB_TO_YUV := 83,
TCVN_CST_YUV_TO_BGR := 84,
TCVN_CST_YUV_TO_RGB := 85,
TCVN_CST_BAYER_RG_TO_GRAY := 86,
TCVN_CST_BAYER_GR_TO_GRAY := 87,
TCVN_CST_BAYER_BG_TO_GRAY := 88,
TCVN_CST_BAYER_GB_TO_GRAY := 89,
TCVN_CST_YUV_420_NV12_TO_RGB := 90,
TCVN_CST_YUV_420_NV12_TO_BGR := 91,
TCVN_CST_YUV_420_NV21_TO_RGB := 92,
TCVN_CST_YUV_420_NV21_TO_BGR := 93,
TCVN_CST_YUV_420_SP_TO_RGB := 92,
TCVN_CST_YUV_420_SP_TO_BGR := 93,
TCVN_CST_YUV_420_NV12_TO_RGBA := 94,
TCVN_CST_YUV_420_NV12_TO_BGRA := 95,
TCVN_CST_YUV_420_NV21_TO_RGBA := 96,
TCVN_CST_YUV_420_NV21_TO_BGRA := 97,
TCVN_CST_YUV_420_SP_TO_RGBA := 96,
TCVN_CST_YUV_420_SP_TO_BGRA := 97,
TCVN_CST_YUV_420_YV12_TO_RGB := 98,
TCVN_CST_YUV_420_YV12_TO_BGR := 99,
TCVN_CST_YUV_420_IYUV_TO_RGB := 100,
TCVN_CST_YUV_420_IYUV_TO_BGR := 101,
TCVN_CST_YUV_420_I420_TO_RGB := 100,
TCVN_CST_YUV_420_I420_TO_BGR := 101,
TCVN_CST_YUV_420_P_TO_RGB := 98,
TCVN_CST_YUV_420_P_TO_BGR := 99,
TCVN_CST_YUV_420_YV12_TO_RGBA := 102,
TCVN_CST_YUV_420_YV12_TO_BGRA := 103,
TCVN_CST_YUV_420_IYUV_TO_RGBA := 104,
TCVN_CST_YUV_420_IYUV_TO_BGRA := 105,
TCVN_CST_YUV_420_I420_TO_RGBA := 104,
TCVN_CST_YUV_420_I420_TO_BGRA := 105,
TCVN_CST_YUV_420_P_TO_RGBA := 102,
TCVN_CST_YUV_420_P_TO_BGRA := 103,
TCVN_CST_YUV_420_TO_GRAY := 106,
TCVN_CST_YUV_420_NV21_TO_GRAY := 106,
TCVN_CST_YUV_420_NV12_TO_GRAY := 106,
TCVN_CST_YUV_420_YV12_TO_GRAY := 106,
TCVN_CST_YUV_420_IYUV_TO_GRAY := 106,
TCVN_CST_YUV_420_I420_TO_GRAY := 106,
TCVN_CST_YUV_420_SP_TO_GRAY := 106,
TCVN_CST_YUV_420_P_TO_GRAY := 106,
TCVN_CST_YUV_422_UYVY_TO_RGB := 107,
TCVN_CST_YUV_422_UYVY_TO_BGR := 108,
TCVN_CST_YUV_422_Y422_TO_RGB := 107,
TCVN_CST_YUV_422_Y422_TO_BGR := 108,
TCVN_CST_YUV_422_UYNV_TO_RGB := 107,
TCVN_CST_YUV_422_UYNV_TO_BGR := 108,
TCVN_CST_YUV_422_UYVY_TO_RGBA := 111,
TCVN_CST_YUV_422_UYVY_TO_BGRA := 112,
TCVN_CST_YUV_422_Y422_TO_RGBA := 111,
TCVN_CST_YUV_422_Y422_TO_BGRA := 112,
TCVN_CST_YUV_422_UYNV_TO_RGBA := 111,
TCVN_CST_YUV_422_UYNV_TO_BGRA := 112,
TCVN_CST_YUV_422_YUY2_TO_RGB := 115,
TCVN_CST_YUV_422_YUY2_TO_BGR := 116,
TCVN_CST_YUV_422_YVYU_TO_RGB := 117,
TCVN_CST_YUV_422_YVYU_TO_BGR := 118,
TCVN_CST_YUV_422_YUYV_TO_RGB := 115,
TCVN_CST_YUV_422_YUYV_TO_BGR := 116,
TCVN_CST_YUV_422_YUNV_TO_RGB := 115,
TCVN_CST_YUV_422_YUNV_TO_BGR := 116,
TCVN_CST_YUV_422_YUY2_TO_RGBA := 119,
TCVN_CST_YUV_422_YUY2_TO_BGRA := 120,
TCVN_CST_YUV_422_YVYU_TO_RGBA := 121,
TCVN_CST_YUV_422_YVYU_TO_BGRA := 122,
TCVN_CST_YUV_422_YUYV_TO_RGBA := 119,
TCVN_CST_YUV_422_YUYV_TO_BGRA := 120,
TCVN_CST_YUV_422_YUNV_TO_RGBA := 119,
TCVN_CST_YUV_422_YUNV_TO_BGRA := 120,
TCVN_CST_YUV_422_UYVY_TO_GRAY := 123,
TCVN_CST_YUV_422_YUY2_TO_GRAY := 124,
TCVN_CST_YUV_422_Y422_TO_GRAY := 123,
TCVN_CST_YUV_422_UYNV_TO_GRAY := 123,
TCVN_CST_YUV_422_YVYU_TO_GRAY := 124,
TCVN_CST_YUV_422_YUYV_TO_GRAY := 124,
TCVN_CST_YUV_422_YUNV_TO_GRAY := 124,
TCVN_CST_RGBA_TO_PREMULTIPLICATED_RGBA := 125,
TCVN_CST_PREMULTIPLICATED_RGBA_TO_RGBA := 126,
TCVN_CST_RGB_TO_YUV_420_I420 := 127,
TCVN_CST_BGR_TO_YUV_420_I420 := 128,
TCVN_CST_RGB_TO_YUV_420_IYUV := 127,
TCVN_CST_BGR_TO_YUV_420_IYUV := 128,
TCVN_CST_RGBA_TO_YUV_420_I420 := 129,
TCVN_CST_BGRA_TO_YUV_420_I420 := 130,
TCVN_CST_RGBA_TO_YUV_420_IYUV := 129,
TCVN_CST_BGRA_TO_YUV_420_IYUV := 130,
TCVN_CST_RGB_TO_YUV_420_YV12 := 131,
TCVN_CST_BGR_TO_YUV_420_YV12 := 132,
TCVN_CST_RGBA_TO_YUV_420_YV12 := 133,
TCVN_CST_BGRA_TO_YUV_420_YV12 := 134,
TCVN_CST_BAYER_RG_TO_BGR_EA := 135,
TCVN_CST_BAYER_GR_TO_BGR_EA := 136,
TCVN_CST_BAYER_BG_TO_BGR_EA := 137,
TCVN_CST_BAYER_GB_TO_BGR_EA := 138,
TCVN_CST_BAYER_RG_TO_RGB_EA := 137,
TCVN_CST_BAYER_GR_TO_RGB_EA := 138,
TCVN_CST_BAYER_BG_TO_RGB_EA := 135,
TCVN_CST_BAYER_GB_TO_RGB_EA := 136,
TCVN_CST_BAYER_RG_TO_BGRA := 139,
TCVN_CST_BAYER_GR_TO_BGRA := 140,
TCVN_CST_BAYER_BG_TO_BGRA := 141,
TCVN_CST_BAYER_GB_TO_BGRA := 142,
TCVN_CST_BAYER_RG_TO_RGBA := 141,
TCVN_CST_BAYER_GR_TO_RGBA := 142,
TCVN_CST_BAYER_BG_TO_RGBA := 139,
TCVN_CST_BAYER_GB_TO_RGBA := 140,
TCVN_CST_RGB_TO_YUV_422_UYVY := 143,
TCVN_CST_BGR_TO_YUV_422_UYVY := 144,
TCVN_CST_RGB_TO_YUV_422_Y422 := 143,
TCVN_CST_BGR_TO_YUV_422_Y422 := 144,
TCVN_CST_RGB_TO_YUV_422_UYNV := 143,
TCVN_CST_BGR_TO_YUV_422_UYNV := 144,
TCVN_CST_RGBA_TO_YUV_422_UYVY := 145,
TCVN_CST_BGRA_TO_YUV_422_UYVY := 146,
TCVN_CST_RGBA_TO_YUV_422_Y422 := 145,
TCVN_CST_BGRA_TO_YUV_422_Y422 := 146,
TCVN_CST_RGBA_TO_YUV_422_UYNV := 145,
TCVN_CST_BGRA_TO_YUV_422_UYNV := 146,
TCVN_CST_RGB_TO_YUV_422_YUY2 := 147,
TCVN_CST_BGR_TO_YUV_422_YUY2 := 148,
TCVN_CST_RGB_TO_YUV_422_YVYU := 149,
TCVN_CST_BGR_TO_YUV_422_YVYU := 150,
TCVN_CST_RGB_TO_YUV_422_YUYV := 147,
TCVN_CST_BGR_TO_YUV_422_YUYV := 148,
TCVN_CST_RGB_TO_YUV_422_YUNV := 147,
TCVN_CST_BGR_TO_YUV_422_YUNV := 148,
TCVN_CST_RGBA_TO_YUV_422_YUY2 := 151,
TCVN_CST_BGRA_TO_YUV_422_YUY2 := 152,
TCVN_CST_RGBA_TO_YUV_422_YVYU := 153,
TCVN_CST_BGRA_TO_YUV_422_YVYU := 154,
TCVN_CST_RGBA_TO_YUV_422_YUYV := 151,
TCVN_CST_BGRA_TO_YUV_422_YUYV := 152,
TCVN_CST_RGBA_TO_YUV_422_YUNV := 151,
TCVN_CST_BGRA_TO_YUV_422_YUNV := 152,
TCVN_CST_MAX := 155
)DINT;
END_TYPEValues
|
Name |
Description |
|---|---|
|
TCVN_CST_BGR_TO_BGRA |
Transform the color space from BGR to BGRA. |
|
TCVN_CST_RGB_TO_RGBA |
Transform the color space from RGB to RGBA. |
|
TCVN_CST_BGRA_TO_BGR |
Transform the color space from BGRA to BGR. |
|
TCVN_CST_RGBA_TO_RGB |
Transform the color space from RGBA to RGB. |
|
TCVN_CST_BGR_TO_RGBA |
Transform the color space from BGR to RGBA. |
|
TCVN_CST_RGB_TO_BGRA |
Transform the color space from RGB to BGRA. |
|
TCVN_CST_BGRA_TO_RGB |
Transform the color space from BGRA to RGB. |
|
TCVN_CST_RGBA_TO_BGR |
Transform the color space from RGBA to BGR. |
|
TCVN_CST_BGR_TO_RGB |
Transform the color space from BGR to RGB. |
|
TCVN_CST_RGB_TO_BGR |
Transform the color space from RGB to BGR. |
|
TCVN_CST_BGRA_TO_RGBA |
Transform the color space from BGRA to RGBA. |
|
TCVN_CST_RGBA_TO_BGRA |
Transform the color space from RGBA to BGRA. |
|
TCVN_CST_BGR_TO_GRAY |
Transform the color space from BGR to Gray. |
|
TCVN_CST_RGB_TO_GRAY |
Transform the color space from RGB to Gray. |
|
TCVN_CST_GRAY_TO_BGR |
Transform the color space from Gray to BGR. |
|
TCVN_CST_GRAY_TO_RGB |
Transform the color space from Gray to RGB. |
|
TCVN_CST_GRAY_TO_BGRA |
Transform the color space from Gray to BGRA. |
|
TCVN_CST_GRAY_TO_RGBA |
Transform the color space from Gray to RGBA. |
|
TCVN_CST_BGRA_TO_GRAY |
Transform the color space from BGRA to Gray. |
|
TCVN_CST_RGBA_TO_GRAY |
Transform the color space from RGBA to Gray. |
|
TCVN_CST_RGB_TO_BGR_565 |
Transform the color space from RGB(24 bit 888) to BGR(16 bit 565). |
|
TCVN_CST_BGR_TO_BGR_565 |
Transform the color space from BGR(24 bit 888) to BGR(16 bit 565). |
|
TCVN_CST_BGR_565_TO_RGB |
Transform the color space from BGR(16 bit 565) to RGB(24 bit 888). |
|
TCVN_CST_BGR_565_TO_BGR |
Transform the color space from BGR(16 bit 565) to BGR(24 bit 888). |
|
TCVN_CST_RGBA_TO_BGR_565 |
Transform the color space from RGBA(32 bit 8888) to BGR(16 bit 565). |
|
TCVN_CST_BGRA_TO_BGR_565 |
Transform the color space from BGRA(32 bit 8888) to BGR(16 bit 565). |
|
TCVN_CST_BGR_565_TO_RGBA |
Transform the color space from BGR(16 bit 565) to RGBA(32 bit 8888). |
|
TCVN_CST_BGR_565_TO_BGRA |
Transform the color space from BGR(16 bit 565) to BGRA(32 bit 8888). |
|
TCVN_CST_GRAY_TO_BGR_565 |
Transform the color space from Gray to BGR(16 bit 565). |
|
TCVN_CST_BGR_565_TO_GRAY |
Transform the color space from BGR(16 bit 565) to Gray. |
|
TCVN_CST_RGB_TO_BGR_555 |
Transform the color space from RGB(24 bit 888) to BGR(16 bit 555). |
|
TCVN_CST_BGR_TO_BGR_555 |
Transform the color space from BGR(24 bit 888) to BGR(16 bit 555). |
|
TCVN_CST_BGR_555_TO_RGB |
Transform the color space from BGR(16 bit 555) to RGB(24 bit 888). |
|
TCVN_CST_BGR_555_TO_BGR |
Transform the color space from BGR(16 bit 555) to BGR(24 bit 888). |
|
TCVN_CST_RGBA_TO_BGR_555 |
Transform the color space from RGBA(32 bit 8888) to BGR(16 bit 555). |
|
TCVN_CST_BGRA_TO_BGR_555 |
Transform the color space from BGRA(32 bit 8888) to BGR(16 bit 555). |
|
TCVN_CST_BGR_555_TO_RGBA |
Transform the color space from BGR(16 bit 555) to RGBA(32 bit 8888). |
|
TCVN_CST_BGR_555_TO_BGRA |
Transform the color space from BGR(16 bit 555) to BGRA(32 bit 8888). |
|
TCVN_CST_GRAY_TO_BGR_555 |
Transform the color space from Gray to BGR(16 bit 555). |
|
TCVN_CST_BGR_555_TO_GRAY |
Transform the color space from BGR(16 bit 555) to Gray. |
|
TCVN_CST_BGR_TO_XYZ |
Transform the color space from BGR to CIE XYZ (scaled to the full value range of the image). |
|
TCVN_CST_RGB_TO_XYZ |
Transform the color space from RGB to CIE XYZ (scaled to the full value range of the image). |
|
TCVN_CST_XYZ_TO_BGR |
Transform the color space from CIE XYZ (scaled to the full value range of the image) to BGR. |
|
TCVN_CST_XYZ_TO_RGB |
Transform the color space from CIE XYZ (scaled to the full value range of the image) to RGB. |
|
TCVN_CST_BGR_TO_YCRCB |
Transform the color space from BGR to YCrCb (scaled to the full value range of the image). |
|
TCVN_CST_RGB_TO_YCRCB |
Transform the color space from RGB to YCrCb (scaled to the full value range of the image). |
|
TCVN_CST_YCRCB_TO_BGR |
Transform the color space from YCrCb (scaled to the full value range of the image) to BGR. |
|
TCVN_CST_YCRCB_TO_RGB |
Transform the color space from YCrCb (scaled to the full value range of the image) to RGB. |
|
TCVN_CST_BGR_TO_HSV |
Transform the color space from BGR to HSV (supports images of type USINT or REAL; for USINT, H is scaled to a range from 0 to 180 and S,V from 0 to 255). |
|
TCVN_CST_RGB_TO_HSV |
Transform the color space from RGB to HSV (supports images of type USINT or REAL; for USINT, H is scaled to a range from 0 to 180 and S,V from 0 to 255). |
|
TCVN_CST_BGR_TO_LAB |
Transform the color space from BGR to CIE L*a*b* (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
TCVN_CST_RGB_TO_LAB |
Transform the color space from RGB to CIE L*a*b* (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
TCVN_CST_BAYER_RG_TO_BGR |
Transform the color space from BayerRG to BGR (supports images of type USINT or UINT). |
|
TCVN_CST_BAYER_BG_TO_RGB |
Transform the color space from BayerBG to RGB (supports images of type USINT or UINT). |
|
TCVN_CST_BAYER_GR_TO_BGR |
Transform the color space from BayerGR to BGR (supports images of type USINT or UINT). |
|
TCVN_CST_BAYER_GB_TO_RGB |
Transform the color space from BayerGB to RGB (supports images of type USINT or UINT). |
|
TCVN_CST_BAYER_BG_TO_BGR |
Transform the color space from BayerBG to BGR (supports images of type USINT or UINT). |
|
TCVN_CST_BAYER_RG_TO_RGB |
Transform the color space from BayerRG to RGB (supports images of type USINT or UINT). |
|
TCVN_CST_BAYER_GB_TO_BGR |
Transform the color space from BayerGB to BGR (supports images of type USINT or UINT). |
|
TCVN_CST_BAYER_GR_TO_RGB |
Transform the color space from BayerGR to RGB (supports images of type USINT or UINT). |
|
TCVN_CST_BGR_TO_LUV |
Transform the color space from BGR to CIE L*u*v* (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
TCVN_CST_RGB_TO_LUV |
Transform the color space from RGB to CIE L*u*v* (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
TCVN_CST_BGR_TO_HLS |
Transform the color space from BGR to HLS (for images of type USINT, H is scaled to a range from 0 to 180 and L,S from 0 to 255). |
|
TCVN_CST_RGB_TO_HLS |
Transform the color space from RGB to HLS (for images of type USINT, H is scaled to a range from 0 to 180 and L,S from 0 to 255). |
|
TCVN_CST_HSV_TO_BGR |
Transform the color space from HSV (for images of type USINT, H is scaled to a range from 0 to 180 and S,V from 0 to 255) to BGR. |
|
TCVN_CST_HSV_TO_RGB |
Transform the color space from HSV (for images of type USINT, H is scaled to a range from 0 to 180 and S,V from 0 to 255) to RGB. |
|
TCVN_CST_LAB_TO_BGR |
Transform the color space from CIE L*a*b* (for images of type USINT, all channels are scaled to a range from 0 to 255) to BGR. |
|
TCVN_CST_LAB_TO_RGB |
Transform the color space from CIE L*a*b* (for images of type USINT, all channels are scaled to a range from 0 to 255) to RGB. |
|
TCVN_CST_LUV_TO_BGR |
Transform the color space from CIE L*u*v* (for images of type USINT, all channels are scaled to a range from 0 to 255) to BGR. |
|
TCVN_CST_LUV_TO_RGB |
Transform the color space from CIE L*u*v* (for images of type USINT, all channels are scaled to a range from 0 to 255) to RGB. |
|
TCVN_CST_HLS_TO_BGR |
Transform the color space from HLS (for images of type USINT, H is scaled to a range from 0 to 180 and L,S from 0 to 255) to BGR. |
|
TCVN_CST_HLS_TO_RGB |
Transform the color space from HLS (for images of type USINT, H is scaled to a range from 0 to 180 and L,S from 0 to 255) to RGB. |
|
TCVN_CST_BAYER_RG_TO_BGR_VNG |
Transform the color space from BayerRG to BGR, using Variable Number of Gradients (supports images of type USINT). |
|
TCVN_CST_BAYER_GR_TO_BGR_VNG |
Transform the color space from BayerGR to BGR, using Variable Number of Gradients (supports images of type USINT). |
|
TCVN_CST_BAYER_BG_TO_BGR_VNG |
Transform the color space from BayerBG to BGR, using Variable Number of Gradients (supports images of type USINT). |
|
TCVN_CST_BAYER_GB_TO_BGR_VNG |
Transform the color space from BayerGB to BGR, using Variable Number of Gradients (supports images of type USINT). |
|
TCVN_CST_BAYER_RG_TO_RGB_VNG |
Transform the color space from BayerRG to RGB, using Variable Number of Gradients (supports images of type USINT). |
|
TCVN_CST_BAYER_GR_TO_RGB_VNG |
Transform the color space from BayerGR to RGB, using Variable Number of Gradients (supports images of type USINT). |
|
TCVN_CST_BAYER_BG_TO_RGB_VNG |
Transform the color space from BayerBG to RGB, using Variable Number of Gradients (supports images of type USINT). |
|
TCVN_CST_BAYER_GB_TO_RGB_VNG |
Transform the color space from BayerGB to RGB, using Variable Number of Gradients (supports images of type USINT). |
|
TCVN_CST_BGR_TO_HSV_FULL |
Transform the color space from BGR to HSV (supports images of type USINT or REAL; for USINT, all channels are scaled to a range from 0 to 255). |
|
TCVN_CST_RGB_TO_HSV_FULL |
Transform the color space from RGB to HSV (supports images of type USINT or REAL; for USINT, all channels are scaled to a range from 0 to 255). |
|
TCVN_CST_BGR_TO_HLS_FULL |
Transform the color space from BGR to HLS (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
TCVN_CST_RGB_TO_HLS_FULL |
Transform the color space from RGB to HLS (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
TCVN_CST_HSV_TO_BGR_FULL |
Transform the color space from HSV (for images of type USINT, all channels are scaled to a range from 0 to 255) to BGR. |
|
TCVN_CST_HSV_TO_RGB_FULL |
Transform the color space from HSV (for images of type USINT, all channels are scaled to a range from 0 to 255) to RGB. |
|
TCVN_CST_HLS_TO_BGR_FULL |
Transform the color space from HLS (for images of type USINT, all channels are scaled to a range from 0 to 255) to BGR. |
|
TCVN_CST_HLS_TO_RGB_FULL |
Transform the color space from HLS (for images of type USINT, all channels are scaled to a range from 0 to 255) to RGB. |
|
TCVN_CST_LBGR_TO_LAB |
Transform the color space from LBGR to CIE L*a*b* (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
TCVN_CST_LRGB_TO_LAB |
Transform the color space from LRGB to CIE L*a*b* (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
TCVN_CST_LBGR_TO_LUV |
Transform the color space from LBGR to CIE L*u*v* (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
TCVN_CST_LRGB_TO_LUV |
Transform the color space from LRGB to CIE L*u*v* (for images of type USINT, all channels are scaled to a range from 0 to 255). |
|
TCVN_CST_LAB_TO_LBGR |
Transform the color space from CIE L*a*b* (for images of type USINT, all channels are scaled to a range from 0 to 255) to LBGR. |
|
TCVN_CST_LAB_TO_LRGB |
Transform the color space from CIE L*a*b* (for images of type USINT, all channels are scaled to a range from 0 to 255) to LRGB. |
|
TCVN_CST_LUV_TO_LBGR |
Transform the color space from CIE L*u*v* (for images of type USINT, all channels are scaled to a range from 0 to 255) to LBGR. |
|
TCVN_CST_LUV_TO_LRGB |
Transform the color space from CIE L*u*v* (for images of type USINT, all channels are scaled to a range from 0 to 255) to LRGB. |
|
TCVN_CST_BGR_TO_YUV |
Transform the color space from BGR to YUV (scaled to the full value range of the image). |
|
TCVN_CST_RGB_TO_YUV |
Transform the color space from RGB to YUV (scaled to the full value range of the image). |
|
TCVN_CST_YUV_TO_BGR |
Transform the color space from YUV (scaled to the full value range of the image) to BGR. |
|
TCVN_CST_YUV_TO_RGB |
Transform the color space from YUV (scaled to the full value range of the image) to RGB. |
|
TCVN_CST_BAYER_RG_TO_GRAY |
Transform the color space from BayerRG to Gray (supports images of type USINT or UINT). |
|
TCVN_CST_BAYER_GR_TO_GRAY |
Transform the color space from BayerGR to Gray (supports images of type USINT or UINT). |
|
TCVN_CST_BAYER_BG_TO_GRAY |
Transform the color space from BayerBG to Gray (supports images of type USINT or UINT). |
|
TCVN_CST_BAYER_GB_TO_GRAY |
Transform the color space from BayerGB to Gray (supports images of type USINT or UINT). |
|
TCVN_CST_YUV_420_NV12_TO_RGB |
Transform the color space from YUV420 NV12 to RGB. |
|
TCVN_CST_YUV_420_NV12_TO_BGR |
Transform the color space from YUV420 NV12 to BGR. |
|
TCVN_CST_YUV_420_NV21_TO_RGB |
Transform the color space from YUV420 NV21 (SP) to RGB. |
|
TCVN_CST_YUV_420_NV21_TO_BGR |
Transform the color space from YUV420 NV21 (SP) to BGR. |
|
TCVN_CST_YUV_420_SP_TO_RGB |
Transform the color space from YUV420 NV21 (SP) to RGB. |
|
TCVN_CST_YUV_420_SP_TO_BGR |
Transform the color space from YUV420 NV21 (SP) to BGR. |
|
TCVN_CST_YUV_420_NV12_TO_RGBA |
Transform the color space from YUV420 NV12 to RGBA. |
|
TCVN_CST_YUV_420_NV12_TO_BGRA |
Transform the color space from YUV420 NV12 to BGRA. |
|
TCVN_CST_YUV_420_NV21_TO_RGBA |
Transform the color space from YUV420 NV21 (SP) to RGBA. |
|
TCVN_CST_YUV_420_NV21_TO_BGRA |
Transform the color space from YUV420 NV21 (SP) to BGRA. |
|
TCVN_CST_YUV_420_SP_TO_RGBA |
Transform the color space from YUV420 NV21 (SP) to RGBA. |
|
TCVN_CST_YUV_420_SP_TO_BGRA |
Transform the color space from YUV420 NV21 (SP) to BGRA. |
|
TCVN_CST_YUV_420_YV12_TO_RGB |
Transform the color space from YUV420 YV12 (P) to RGB. |
|
TCVN_CST_YUV_420_YV12_TO_BGR |
Transform the color space from YUV420 YV12 (P) to BGR. |
|
TCVN_CST_YUV_420_IYUV_TO_RGB |
Transform the color space from YUV420 IYUV (I420) to RGB. |
|
TCVN_CST_YUV_420_IYUV_TO_BGR |
Transform the color space from YUV420 IYUV (I420) to BGR. |
|
TCVN_CST_YUV_420_I420_TO_RGB |
Transform the color space from YUV420 IYUV (I420) to RGB. |
|
TCVN_CST_YUV_420_I420_TO_BGR |
Transform the color space from YUV420 IYUV (I420) to BGR. |
|
TCVN_CST_YUV_420_P_TO_RGB |
Transform the color space from YUV420 YV12 (P) to RGB. |
|
TCVN_CST_YUV_420_P_TO_BGR |
Transform the color space from YUV420 YV12 (P) to BGR. |
|
TCVN_CST_YUV_420_YV12_TO_RGBA |
Transform the color space from YUV420 YV12 (P) to RGBA. |
|
TCVN_CST_YUV_420_YV12_TO_BGRA |
Transform the color space from YUV420 YV12 (P) to BGRA. |
|
TCVN_CST_YUV_420_IYUV_TO_RGBA |
Transform the color space from YUV420 IYUV (I420) to RGBA. |
|
TCVN_CST_YUV_420_IYUV_TO_BGRA |
Transform the color space from YUV420 IYUV (I420) to BGRA. |
|
TCVN_CST_YUV_420_I420_TO_RGBA |
Transform the color space from YUV420 IYUV (I420) to RGBA. |
|
TCVN_CST_YUV_420_I420_TO_BGRA |
Transform the color space from YUV420 IYUV (I420) to BGRA. |
|
TCVN_CST_YUV_420_P_TO_RGBA |
Transform the color space from YUV420 YV12 (P) to RGBA. |
|
TCVN_CST_YUV_420_P_TO_BGRA |
Transform the color space from YUV420 YV12 (P) to BGRA. |
|
TCVN_CST_YUV_420_TO_GRAY |
Transform the color space from YUV420 to Gray. |
|
TCVN_CST_YUV_420_NV21_TO_GRAY |
Transform the color space from YUV420 to Gray. |
|
TCVN_CST_YUV_420_NV12_TO_GRAY |
Transform the color space from YUV420 to Gray. |
|
TCVN_CST_YUV_420_YV12_TO_GRAY |
Transform the color space from YUV420 to Gray. |
|
TCVN_CST_YUV_420_IYUV_TO_GRAY |
Transform the color space from YUV420 to Gray. |
|
TCVN_CST_YUV_420_I420_TO_GRAY |
Transform the color space from YUV420 to Gray. |
|
TCVN_CST_YUV_420_SP_TO_GRAY |
Transform the color space from YUV420 to Gray. |
|
TCVN_CST_YUV_420_P_TO_GRAY |
Transform the color space from YUV420 to Gray. |
|
TCVN_CST_YUV_422_UYVY_TO_RGB |
Transform the color space from YUV422 UYVY (Y422, UYNV) to RGB. |
|
TCVN_CST_YUV_422_UYVY_TO_BGR |
Transform the color space from YUV422 UYVY (Y422, UYNV) to BGR. |
|
TCVN_CST_YUV_422_Y422_TO_RGB |
Transform the color space from YUV422 UYVY (Y422, UYNV) to RGB. |
|
TCVN_CST_YUV_422_Y422_TO_BGR |
Transform the color space from YUV422 UYVY (Y422, UYNV) to BGR. |
|
TCVN_CST_YUV_422_UYNV_TO_RGB |
Transform the color space from YUV422 UYVY (Y422, UYNV) to RGB. |
|
TCVN_CST_YUV_422_UYNV_TO_BGR |
Transform the color space from YUV422 UYVY (Y422, UYNV) to BGR. |
|
TCVN_CST_YUV_422_UYVY_TO_RGBA |
Transform the color space from YUV422 UYVY (Y422, UYNV) to RGBA. |
|
TCVN_CST_YUV_422_UYVY_TO_BGRA |
Transform the color space from YUV422 UYVY (Y422, UYNV) to BGRA. |
|
TCVN_CST_YUV_422_Y422_TO_RGBA |
Transform the color space from YUV422 UYVY (Y422, UYNV) to RGB. |
|
TCVN_CST_YUV_422_Y422_TO_BGRA |
Transform the color space from YUV422 UYVY (Y422, UYNV) to BGRA. |
|
TCVN_CST_YUV_422_UYNV_TO_RGBA |
Transform the color space from YUV422 UYVY (Y422, UYNV) to RGB. |
|
TCVN_CST_YUV_422_UYNV_TO_BGRA |
Transform the color space from YUV422 UYVY (Y422, UYNV) to BGRA. |
|
TCVN_CST_YUV_422_YUY2_TO_RGB |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to RGB. |
|
TCVN_CST_YUV_422_YUY2_TO_BGR |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to BGR. |
|
TCVN_CST_YUV_422_YVYU_TO_RGB |
Transform the color space from YUV422 YVYU to RGB. |
|
TCVN_CST_YUV_422_YVYU_TO_BGR |
Transform the color space from YUV422 YVYU to BGR. |
|
TCVN_CST_YUV_422_YUYV_TO_RGB |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to RGB. |
|
TCVN_CST_YUV_422_YUYV_TO_BGR |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to BGR. |
|
TCVN_CST_YUV_422_YUNV_TO_RGB |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to RGB. |
|
TCVN_CST_YUV_422_YUNV_TO_BGR |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to BGR. |
|
TCVN_CST_YUV_422_YUY2_TO_RGBA |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to RGBA. |
|
TCVN_CST_YUV_422_YUY2_TO_BGRA |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to BGRA. |
|
TCVN_CST_YUV_422_YVYU_TO_RGBA |
Transform the color space from YUV422 YVYU to RGBA. |
|
TCVN_CST_YUV_422_YVYU_TO_BGRA |
Transform the color space from YUV422 YVYU to BGRA. |
|
TCVN_CST_YUV_422_YUYV_TO_RGBA |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to RGBA. |
|
TCVN_CST_YUV_422_YUYV_TO_BGRA |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to BGRA. |
|
TCVN_CST_YUV_422_YUNV_TO_RGBA |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to RGBA. |
|
TCVN_CST_YUV_422_YUNV_TO_BGRA |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to BGRA. |
|
TCVN_CST_YUV_422_UYVY_TO_GRAY |
Transform the color space from YUV422 UYVY (Y422, UYNV) to Gray. |
|
TCVN_CST_YUV_422_YUY2_TO_GRAY |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to Gray. |
|
TCVN_CST_YUV_422_Y422_TO_GRAY |
Transform the color space from YUV422 UYVY (Y422, UYNV) to Gray. |
|
TCVN_CST_YUV_422_UYNV_TO_GRAY |
Transform the color space from YUV422 UYVY (Y422, UYNV) to Gray. |
|
TCVN_CST_YUV_422_YVYU_TO_GRAY |
Transform the color space from YUV422 YVYU to Gray. |
|
TCVN_CST_YUV_422_YUYV_TO_GRAY |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to Gray. |
|
TCVN_CST_YUV_422_YUNV_TO_GRAY |
Transform the color space from YUV422 YUYV (YUY2, YUNV) to Gray. |
|
TCVN_CST_RGBA_TO_PREMULTIPLICATED_RGBA |
Transform the color space from RGBA to premultiplicated RGBA. |
|
TCVN_CST_PREMULTIPLICATED_RGBA_TO_RGBA |
Transform the color space from premultiplicated RGBA to RGBA. |
|
TCVN_CST_RGB_TO_YUV_420_I420 |
Transform the color space from RGB to YUV420 IYUV (I420). |
|
TCVN_CST_BGR_TO_YUV_420_I420 |
Transform the color space from BGR to YUV420 IYUV (I420). |
|
TCVN_CST_RGB_TO_YUV_420_IYUV |
Transform the color space from RGB to YUV420 IYUV (I420). |
|
TCVN_CST_BGR_TO_YUV_420_IYUV |
Transform the color space from BGR to YUV420 IYUV (I420). |
|
TCVN_CST_RGBA_TO_YUV_420_I420 |
Transform the color space from RGBA to YUV420 IYUV (I420). |
|
TCVN_CST_BGRA_TO_YUV_420_I420 |
Transform the color space from BGRA to YUV420 IYUV (I420). |
|
TCVN_CST_RGBA_TO_YUV_420_IYUV |
Transform the color space from RGBA to YUV420 IYUV (I420). |
|
TCVN_CST_BGRA_TO_YUV_420_IYUV |
Transform the color space from BGRA to YUV420 IYUV (I420). |
|
TCVN_CST_RGB_TO_YUV_420_YV12 |
Transform the color space from RGB to YUV420 YV12 (P). |
|
TCVN_CST_BGR_TO_YUV_420_YV12 |
Transform the color space from BGR to YUV420 YV12 (P). |
|
TCVN_CST_RGBA_TO_YUV_420_YV12 |
Transform the color space from RGBA to YUV420 YV12 (P). |
|
TCVN_CST_BGRA_TO_YUV_420_YV12 |
Transform the color space from BGRA to YUV420 YV12 (P). |
|
TCVN_CST_BAYER_RG_TO_BGR_EA |
Transform the color space from BayerRG to BGR, using an Edge Aware algorithm. |
|
TCVN_CST_BAYER_GR_TO_BGR_EA |
Transform the color space from BayerGR to BGR, using an Edge Aware algorithm. |
|
TCVN_CST_BAYER_BG_TO_BGR_EA |
Transform the color space from BayerBG to BGR, using an Edge Aware algorithm. |
|
TCVN_CST_BAYER_GB_TO_BGR_EA |
Transform the color space from BayerGB to BGR, using an Edge Aware algorithm. |
|
TCVN_CST_BAYER_RG_TO_RGB_EA |
Transform the color space from BayerRG to RGB, using an Edge Aware algorithm. |
|
TCVN_CST_BAYER_GR_TO_RGB_EA |
Transform the color space from BayerGR to RGB, using an Edge Aware algorithm. |
|
TCVN_CST_BAYER_BG_TO_RGB_EA |
Transform the color space from BayerBG to RGB, using an Edge Aware algorithm. |
|
TCVN_CST_BAYER_GB_TO_RGB_EA |
Transform the color space from BayerGB to RGB, using an Edge Aware algorithm. |
|
TCVN_CST_BAYER_RG_TO_BGRA |
Transform the color space from BayerRG to BGRA. |
|
TCVN_CST_BAYER_GR_TO_BGRA |
Transform the color space from BayerGR to BGRA. |
|
TCVN_CST_BAYER_BG_TO_BGRA |
Transform the color space from BayerBG to BGRA. |
|
TCVN_CST_BAYER_GB_TO_BGRA |
Transform the color space from BayerGB to BGRA. |
|
TCVN_CST_BAYER_RG_TO_RGBA |
Transform the color space from BayerRG to RGBA. |
|
TCVN_CST_BAYER_GR_TO_RGBA |
Transform the color space from BayerGR to RGBA. |
|
TCVN_CST_BAYER_BG_TO_RGBA |
Transform the color space from BayerBG to RGBA. |
|
TCVN_CST_BAYER_GB_TO_RGBA |
Transform the color space from BayerGB to RGBA. |
|
TCVN_CST_RGB_TO_YUV_422_UYVY |
Transform the color space from RGB to YUV422 UYVY (Y422, UYNV). |
|
TCVN_CST_BGR_TO_YUV_422_UYVY |
Transform the color space from BGR to YUV422 UYVY (Y422, UYNV). |
|
TCVN_CST_RGB_TO_YUV_422_Y422 |
Transform the color space from RGB to YUV422 UYVY (Y422, UYNV). |
|
TCVN_CST_BGR_TO_YUV_422_Y422 |
Transform the color space from BGR to YUV422 UYVY (Y422, UYNV). |
|
TCVN_CST_RGB_TO_YUV_422_UYNV |
Transform the color space from RGB to YUV422 UYVY (Y422, UYNV). |
|
TCVN_CST_BGR_TO_YUV_422_UYNV |
Transform the color space from BGR to YUV422 UYVY (Y422, UYNV). |
|
TCVN_CST_RGBA_TO_YUV_422_UYVY |
Transform the color space from RGBA to YUV422 UYVY (Y422, UYNV). |
|
TCVN_CST_BGRA_TO_YUV_422_UYVY |
Transform the color space from BGRA to YUV422 UYVY (Y422, UYNV). |
|
TCVN_CST_RGBA_TO_YUV_422_Y422 |
Transform the color space from RGBA to YUV422 UYVY (Y422, UYNV). |
|
TCVN_CST_BGRA_TO_YUV_422_Y422 |
Transform the color space from BGRA to YUV422 UYVY (Y422, UYNV). |
|
TCVN_CST_RGBA_TO_YUV_422_UYNV |
Transform the color space from RGBA to YUV422 UYVY (Y422, UYNV). |
|
TCVN_CST_BGRA_TO_YUV_422_UYNV |
Transform the color space from BGRA to YUV422 UYVY (Y422, UYNV). |
|
TCVN_CST_RGB_TO_YUV_422_YUY2 |
Transform the color space from RGB to YUV422 YUY2 (YUYV, YUNV). |
|
TCVN_CST_BGR_TO_YUV_422_YUY2 |
Transform the color space from BGR to YUV422 YUY2 (YUYV, UYNV). |
|
TCVN_CST_RGB_TO_YUV_422_YVYU |
Transform the color space from RGB to YUV422 YVYU. |
|
TCVN_CST_BGR_TO_YUV_422_YVYU |
Transform the color space from BGR to YUV422 YVYU. |
|
TCVN_CST_RGB_TO_YUV_422_YUYV |
Transform the color space from RGB to YUV422 YUY2 (YUYV, YUNV). |
|
TCVN_CST_BGR_TO_YUV_422_YUYV |
Transform the color space from BGR to YUV422 YUY2 (YUYV, UYNV). |
|
TCVN_CST_RGB_TO_YUV_422_YUNV |
Transform the color space from RGB to YUV422 YUY2 (YUYV, YUNV). |
|
TCVN_CST_BGR_TO_YUV_422_YUNV |
Transform the color space from BGR to YUV422 YUY2 (YUYV, UYNV). |
|
TCVN_CST_RGBA_TO_YUV_422_YUY2 |
Transform the color space from RGBA to YUV422 YUY2 (YUYV, YUNV). |
|
TCVN_CST_BGRA_TO_YUV_422_YUY2 |
Transform the color space from BGRA to YUV422 YUY2 (YUYV, UYNV). |
|
TCVN_CST_RGBA_TO_YUV_422_YVYU |
Transform the color space from RGBA to YUV422 YVYU. |
|
TCVN_CST_BGRA_TO_YUV_422_YVYU |
Transform the color space from BGRA to YUV422 YVYU. |
|
TCVN_CST_RGBA_TO_YUV_422_YUYV |
Transform the color space from RGBA to YUV422 YUY2 (YUYV, YUNV). |
|
TCVN_CST_BGRA_TO_YUV_422_YUYV |
Transform the color space from BGRA to YUV422 YUY2 (YUYV, UYNV). |
|
TCVN_CST_RGBA_TO_YUV_422_YUNV |
Transform the color space from RGBA to YUV422 YUY2 (YUYV, YUNV). |
|
TCVN_CST_BGRA_TO_YUV_422_YUNV |
Transform the color space from BGRA to YUV422 YUY2 (YUYV, UYNV). |
|
TCVN_CST_MAX |
For internal use only, adapted when adding new values. |