ETcVnBarcodeType
Offers linear barcode types to search for.
Syntax
Definition:
TYPE ETcVnBarcodeType :
(
TCVN_BT_CODABAR := 4,
TCVN_BT_CODE39 := 8,
TCVN_BT_CODE93 := 16,
TCVN_BT_CODE128 := 32,
TCVN_BT_EAN8 := 128,
TCVN_BT_EAN13 := 256,
TCVN_BT_ITF := 512,
TCVN_BT_UPCA := 32768,
TCVN_BT_UPCE := 65536,
TCVN_BT_ANY := 99260,
TCVN_BT_CODE39EXTENDED := 262144
)UDINT;
END_TYPEValues
|
Name |
Description |
|---|---|
|
TCVN_BT_CODABAR |
The algorithm searches for Codabar codes. |
|
TCVN_BT_CODE39 |
The algorithm searches for Code-39 codes. |
|
TCVN_BT_CODE93 |
The algorithm searches for Code-93 codes. |
|
TCVN_BT_CODE128 |
The algorithm searches for Code-128 codes. |
|
TCVN_BT_EAN8 |
The algorithm searches for EAN-8 codes. |
|
TCVN_BT_EAN13 |
The algorithm searches for EAN-13 codes. |
|
TCVN_BT_ITF |
The algorithm searches for ITF codes. |
|
TCVN_BT_UPCA |
The algorithm searches for UPC-A codes. |
|
TCVN_BT_UPCE |
The algorithm searches for UPC-E codes. |
|
TCVN_BT_ANY |
The algorithm searches for any supported linear barcode. If the type of the code is known, it is recommended to select the specific type directly. |
|
TCVN_BT_CODE39EXTENDED |
The algorithm searches for Code-93-Extended codes. |