WriteCalibrationResult
This FB writes calibration results as a json file to the hard drive.
Syntax
Constructor:
WriteCalibrationResult()
Execute main:
FB_Main()
FB_Main(
PCCH sFilePath,
TcVnMatrix3x3_LREAL* paCameraMatrix,
TcVnArray8_LREAL* paDistortionCoefficients,
TcVnMatrix3x3_LREAL* paRotationMatrix,
TcVnVector3_LREAL* paTranslationVector,
bool bWrite
)
FB_Main(
bool bWrite
)
Inputs
Name |
Type |
Default |
Description |
---|---|---|---|
sFilePath |
PCCH |
|
Full path of the file or relative path to the default directory on the target pc (e.g. only a file name). If the string is empty, a file name will be generated (containing the current time). |
paCameraMatrix |
|
Returns the camera matrix | |
paDistortionCoefficients |
|
Returns the distortion coefficients | |
paRotationMatrix |
|
Returns the rotation matrix | |
paTranslationVector |
|
Returns the translation vector | |
bWrite |
bool |
|
Writing the container is triggered by a rising edge at this input. |
nTimeout |
unsigned int |
VISION_ADS_TIMEOUT |
Indicates the time before the function is cancelled. |
Outputs
Name |
Type |
Description |
---|---|---|
bBusy |
bool |
This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'nTimeout' input. While bBusy = TRUE, no new command will be accepted at the inputs. |
bError |
bool |
This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrorId’. If the function block has a timeout error, 'bError' is TRUE and 'nErrorId' is 1861 (hexadecimal 0x745). Is reset to FALSE by the execution of a command at the inputs. |
nErrorId |
ULONG |
Contains the ADS error code or the command-specific error code of the last executed command. Is reset to 0 by the execution of a command at the inputs. |
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |