TcVnParamsAKAZE

Offers parameters for AKAZE method.

Syntax

Definition:

struct TcVnParamsAKAZE
{
    ETcVnFeatureDescriptorTypeAKAZE eDescrType;
    ULONG                           nDescrSize;
    ULONG                           nDescrChannels;
    float                           fThreshold;
    ULONG                           nOctaves;
    ULONG                           nOctaveLayers;
    ETcVnDiffusivityTypeKAZE        eDiffusivity;
};

Parameters

Name

Type

Default

Description

eDescrType

ETcVnFeatureDescriptorTypeAKAZE

FDT_AKAZE_MLDB

Type of the descriptor

nDescrSize

ULONG

0

Size of the descriptor in bits (only for MLDB; 0 = full size)

nDescrChannels

ULONG

3

Number of descriptor channels (currently only 3 supported for MLDB)

fThreshold

float

0.001f

Detector response threshold

nOctaves

ULONG

2

Maximum octave evolution

nOctaveLayers

ULONG

1

Number of sublevels per scale level

eDiffusivity

ETcVnDiffusivityTypeKAZE

DT1_KAZE_PM_G2

Diffusivity type