FB_VN_WriteCalibrationResult
This FB writes calibration results as a json file to the hard drive.
Syntax
Definition:
FUNCTION_BLOCK FB_VN_WriteCalibrationResult
VAR_INPUT
sFilePath : STRING;
aCameraMatrix : Reference To TcVnMatrix3x3_LREAL;
aDistortionCoefficients : Reference To TcVnArray8_LREAL;
aRotationMatrix : Reference To TcVnMatrix3x3_LREAL;
aTranslationVector : Reference To TcVnVector3_LREAL;
bWrite : BOOL;
nTimeout : TIME;
END_VAR
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
END_VAR
Inputs
Name |
Type |
Default |
Description |
---|---|---|---|
sFilePath |
STRING |
|
Full path of the file or relative path to the default directory on the target pc (e.g. only a file name). If the string is empty, a file name will be generated (containing the current time). |
aCameraMatrix |
Reference To TcVnMatrix3x3_LREAL |
|
Returns the camera matrix |
aDistortionCoefficients |
Reference To TcVnArray8_LREAL |
|
Returns the distortion coefficients |
aRotationMatrix |
Reference To TcVnMatrix3x3_LREAL |
|
Returns the rotation matrix |
aTranslationVector |
Reference To TcVnVector3_LREAL |
|
Returns the translation vector |
bWrite |
BOOL |
|
Writing the container is triggered by a rising edge at this input. |
nTimeout |
TIME |
VISION_ADS_TIMEOUT |
Indicates the time before the function is cancelled. |
Outputs
Name |
Type |
Description |
---|---|---|
bBusy |
BOOL |
This output remains TRUE until the function block has executed a command, but at the longest for the duration supplied to the 'nTimeout' input. While bBusy = TRUE, no new command will be accepted at the inputs. |
bError |
BOOL |
This output is switched to TRUE as soon as an error occurs during the execution of a command. The command-specific error code is contained in ‘nErrorId’. If the function block has a timeout error, 'bError' is TRUE and 'nErrorId' is 1861 (hexadecimal 0x745). Is reset to FALSE by the execution of a command at the inputs. |
nErrorId |
UDINT |
Contains the ADS error code or the command-specific error code of the last executed command. Is reset to 0 by the execution of a command at the inputs. |
Weiterführende Informationen
Der Funktionsblock FB_VN_WriteCalibrationResult
speichert die Kalibration-Ergebnisse aus der SPS asynchron in einer Datei.
Parameter
Einige Parameter sind zentral im Kapitel File Access Parameter beschrieben.
Kalibration-Ergebnisse
Die folgenden Ergebnisse der Kalibrationsfunktionen werden unter dem angegebenen Dateipfad im JSON
-Format gespeichert.
// Calibration results
aCameraMatrix : TcVnMatrix3x3_LREAL;
aDistortionCoefficients : TcVnArray8_LREAL;
aRotationMatrix : TcVnMatrix3x3_LREAL;
aTranslationVector : TcVnVector3_LREAL;
Dateipfad und Format
Wenn sFilePath
leer ist, wird ein Dateiname mit der aktuellen Zeit generiert und die Endung json
verwendet.
Anwendung
Das Speichern der Kalibration-Ergebnisse in die Datei C:\TcVision\CalibrationResult.json
sieht z. B. so aus:
fbWriteCalibrationResult(
sFilePath := 'C:\TcVision\CalibrationResult.json',
aCameraMatrix := aCameraMatrix,
aDistortionCoefficients := aDistortionCoefficients,
aRotationMatrix := aRotationMatrix,
aTranslationVector := aTranslationVector,
bWrite := TRUE,
nTimeout := T#500MS);
IF NOT fbWriteCalibrationResult.bBusy AND NOT fbWriteCalibrationResult.bError THEN
// Calibration result was written successfully to file
END_IF
Verwandter Funktionsblock: FB_VN_ReadCalibrationResult.
Required License
TC3 Vision Base
System Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT V3.1. 4024.44 or later | PC or CX (x64) with PL50, e.g. Intel 4-core Atom CPU | Tc3_Vision |