TcVnParamsGFTT

Offers parameters for GFTT method.

Syntax

Definition:

TYPE TcVnParamsGFTT :
STRUCT
    nMaxCorners        : UDINT;
    fQualityLevel      : LREAL;
    fMinDistance       : LREAL;
    nBlockSize         : UDINT;
    bUseHarrisDetector : BOOL;
    fHarrisK           : LREAL;
END_STRUCT
END_TYPE

Parameters

Name

Type

Default

Description

nMaxCorners

UDINT

1000

Maximum number of corners to return (strongest ones)

fQualityLevel

LREAL

0.01

Minimum accepted corner quality, relative to the strongest one

fMinDistance

LREAL

1

Minimum euclidean distance between returned keypoints

nBlockSize

UDINT

3

Neighborhood block size

bUseHarrisDetector

BOOL

FALSE

If true, a Harris detector is used instead of the default method.

fHarrisK

LREAL

0.04

Free parameter of the Harris detector