GVSP_LEADER_PAYLOAD_IMAGE

Shows information over the GVSP (GigE Vision Streaming Protocol) leader payload image.

Syntax

Definition:

TYPE GVSP_LEADER_PAYLOAD_IMAGE :
STRUCT
    Timestamp   : ULINT;
    PixelFormat : GVSP_PIXEL_FORMAT;
    SizeX       : UDINT;
    SizeY       : UDINT;
    OffsetX     : UDINT;
    OffsetY     : UDINT;
    PaddingX    : UINT;
    PaddingY    : UINT;
END_STRUCT
END_TYPE

Parameters

Name

Type

Description

Timestamp

ULINT

Image timestamp

PixelFormat

GVSP_PIXEL_FORMAT

Image pixel format

SizeX

UDINT

Image size in x direction

SizeY

UDINT

Image size in y direction

OffsetX

UDINT

Image x-offset from (0,0) origin

OffsetY

UDINT

Image y-offset from (0,0) origin

PaddingX

UINT

Image padding in x direction

PaddingY

UINT

Image padding in y direction