ETcVnFontType

Offers font types.

Syntax

Definition:

TYPE ETcVnFontType :
(
    TCVN_FT_HERSHEY_SIMPLEX              := 0,
    TCVN_FT_HERSHEY_PLAIN                := 1,
    TCVN_FT_HERSHEY_DUPLEX               := 2,
    TCVN_FT_HERSHEY_COMPLEX              := 3,
    TCVN_FT_HERSHEY_TRIPLEX              := 4,
    TCVN_FT_HERSHEY_COMPLEX_SMALL        := 5,
    TCVN_FT_HERSHEY_SCRIPT_SIMPLEX       := 6,
    TCVN_FT_HERSHEY_SCRIPT_COMPLEX       := 7,
    TCVN_FT_HERSHEY_PLAIN_ITALIC         := 17,
    TCVN_FT_HERSHEY_COMPLEX_ITALIC       := 19,
    TCVN_FT_HERSHEY_TRIPLEX_ITALIC       := 20,
    TCVN_FT_HERSHEY_COMPLEX_SMALL_ITALIC := 21
)DINT;
END_TYPE

Values

Name

Description

TCVN_FT_HERSHEY_SIMPLEX

Normal size sans-serif font.

TCVN_FT_HERSHEY_PLAIN

Small size sans-serif font.

TCVN_FT_HERSHEY_DUPLEX

More complex normal size sans-serif font.

TCVN_FT_HERSHEY_COMPLEX

Normal size serif font.

TCVN_FT_HERSHEY_TRIPLEX

More complex normal size serif font.

TCVN_FT_HERSHEY_COMPLEX_SMALL

Small size serif font.

TCVN_FT_HERSHEY_SCRIPT_SIMPLEX

Hand-writing style font.

TCVN_FT_HERSHEY_SCRIPT_COMPLEX

More complex hand-writing style font.

TCVN_FT_HERSHEY_PLAIN_ITALIC

Small size sans-serif font (italic).

TCVN_FT_HERSHEY_COMPLEX_ITALIC

Normal size serif font (italic).

TCVN_FT_HERSHEY_TRIPLEX_ITALIC

More complex normal size serif font (italic).

TCVN_FT_HERSHEY_COMPLEX_SMALL_ITALIC

Small size serif font (italic).

Weiterführende Informationen

Folgende Schriftarten stehen zur Verfügung:

ETcVnFontType 1:

Verwandte Funktionen