E_OCPP1_Action
TYPE E_OCPP1_Action :
(
None := 0,
// Core
BootNotification := 10001,
Heartbeat := 10002,
MeterValues := 10003,
StatusNotification := 10004,
Authorize := 10005,
StartTransaction := 10006,
StopTransaction := 10007,
RemoteStartTransaction := 10011,
RemoteStopTransaction := 10012,
ChangeAvailability := 10013,
ChangeConfiguration := 10014,
GetConfiguration := 10015,
UnlockConnector := 10016,
ClearCache := 10017,
Reset := 10018,
// Remote Trigger
TriggerMessage := 10021,
// Reservation
ReserveNow := 10031,
CancelReservation := 10032,
// Smart Charging
SetChargingProfile := 10041,
GetCompositeSchedule := 10042,
ClearChargingProfile := 10043,
// Authentication
GetLocalListVersion := 10051,
SendLocalList := 10052,
// Firmware
DiagnosticsStatusNotification := 10061,
FirmwareStatusNotification := 10062,
GetDiagnostics := 10063,
UpdateFirmware := 10064,
// Vendor
DataTransfer := 10091,
// Security
SecurityEventNotification := 11001,
ExtendedTriggerMessage := 11002,
LogStatusNotification := 11003,
GetLog := 11004,
GetInstalledCertificateIds := 11005,
CertificateSigned := 11006,
SignCertificate := 11007,
InstallCertificate := 11008,
DeleteCertificate := 11009,
SignedFirmwareStatusNotification := 11010,
SignedUpdateFirmware := 11011
) UDINT;
END_TYPE