E_AcsiVLanPriority

Virtual LAN tag control information: priority code point.

Namensraum: Tc3_Acsi
Bibliothek: Tc3_Acsi (Tc3_Acsi.compiled-library)

{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_AcsiVLanPriority :
(
    BK := 0,
    BE := 1,
    EE := 2,
    CA := 3,
    VI := 4,
    VO := 5,
    IC := 6,
    NC := 7
)BYTE;
END_TYPE

Werte

Name

Beschreibung

BK

Background (0).

BE

Best Effort (1).

EE

Excellent Effort (2).

CA

Critical Applications (3)

VI

Video (4), < 100 ms delay.

VO

Voice (5), < 10 ms delay.

IC

Internetwork Control (6).

NC

Network Control (7), highest.