E_AcsiClcMth
Namensraum: Tc3_Acsi
Bibliothek: Tc3_Acsi (Tc3_Acsi.compiled-library)
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_AcsiClcMth :
(
Unspecified := 1,
TrueRms := 2,
PeakFundamental := 3,
RmsFundamental := 4,
Min_ := 5,
Max_ := 6,
Avg := 7,
Sdv := 8,
Prediction := 9,
Rate := 10
)SINT;
END_TYPEWerte
Name | Beschreibung |
|---|---|
Unspecified |
|
TrueRms |
|
PeakFundamental |
|
RmsFundamental |
|
Min_ |
|
Max_ |
|
Avg |
|
Sdv |
|
Prediction |
|
Rate |
|