E_AcsiClcIntvTyp
Namensraum: Tc3_Acsi
Bibliothek: Tc3_Acsi (Tc3_Acsi.compiled-library)
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_AcsiClcIntvTyp :
(
Ms := 1,
PerCycle := 2,
Cycle := 3,
Day := 4,
Week := 5,
Month := 6,
Year := 7,
External := 8
)SINT;
END_TYPEWerte
Name | Beschreibung |
|---|---|
Ms |
|
PerCycle |
|
Cycle |
|
Day |
|
Week |
|
Month |
|
Year |
|
External |
|