E_AcsiMultiplier
Multiplikator.
Namensraum: Tc3_Acsi
Bibliothek: Tc3_Acsi (Tc3_Acsi.compiled-library)
{attribute 'qualified_only'}
{attribute 'strict'}
TYPE E_AcsiMultiplier :
(
Yocto := -24,
Zepto := -21,
Atto := -18,
Femto := -15,
Pico := -12,
Nano := -9,
Micro := -6,
Milli := -3,
Centi := -2,
Deci := -1,
None := 0,
Deca := 1,
Hecto := 2,
Kilo := 3,
Mega := 6,
Giga := 9,
Tera := 12,
Petra := 15,
Exa := 18,
Zetta := 21,
Yotta := 24
)SINT;
END_TYPEWerte
Name | Beschreibung |
|---|---|
Yocto | Value: 10^(-24), Symbol: y |
Zepto | Value: 10^(-21), Symbol: z |
Atto | Value: 10^(-18), Symbol: a |
Femto | Value: 10^(-15), Symbol: f |
Pico | Value: 10^(-12), Symbol: p |
Nano | Value: 10^(-9), Symbol: n |
Micro | Value: 10^(-6), Symbol: u |
Milli | Value: 10^(-3), Symbol: m |
Centi | Value: 10^(-2), Symbol: c |
Deci | Value: 10^(-1), Symbol: d |
None | Value: 1 |
Deca | Value: 10^(1), Symbol: da |
Hecto | Value: 10^(2), Symbol: h |
Kilo | Value: 10^(3), Symbol: k |
Mega | Value: 10^(6), Symbol: M |
Giga | Value: 10^(9), Symbol: G |
Tera | Value: 10^(12), Symbol: T |
Petra | Value: 10^(15), Symbol: P |
Exa | Value: 10^(18), Symbol: E |
Zetta | Value: 10^(21), Symbol: Z |
Yotta | Value: 10^(24), Symbol: Y |