E_MmsVmdLogicalStatus

MMS Typ: vmdLogicalStatus

Namensraum: Tc3_Mms
Bibliothek: Tc3_Mms (Tc3_Mms.compiled-library)

Syntax

{attribute 'qualified_only'}
TYPE E_MmsVmdLogicalStatus :
(
    StateChangesAllowed      :=0,
    NoStateChangesAllowed    :=1,
    LimitedServicesPermitted :=2,
    SupportServicesAllowed   :=3
)BYTE;
END_TYPE