TwinCAT Database Server Codes

TwinCAT Database Server Codes 1:

ErrorCode

ErrorName

ErrorDescription

0

InternalErrorCode_0

No Error

1

InternalErrorCode_1

NULL Values not allowed

2

InternalErrorCode_2

FB_DBRead selected value is NULL

3

InternalErrorCode_3

DBID is unknown

4

InternalErrorCode_4

ADSDevID is unknown

5

InternalErrorCode_5

No open database connection found for DBID: xy

6

InternalErrorCode_6

No open ADS Device connection found for ADSDevID: xy

7

InternalErrorCode_7

Init of AutoLog Groups failed

8

InternalErrorCode_8

AutoLog could NOT be started. TwinCAT Database Server has no valid device state

9

InternalErrorCode_9

Record select value return => Wrong Parametersize from ADS-Device

10

InternalErrorCode_10

Invalid Parameter

11

InternalErrorCode_11

Couldn’t find PLCDBWrite Value in list

12

InternalErrorCode_12

No valid symbol TYPE

13

InternalErrorCode_13

Invalid parameter size

14

InternalErrorCode_14

Execution timeout

15

InternalErrorCode_15

Database connection already open

16

InternalErrorCode_16

Database connection not initialized

1000

InternalErrorCode_1000

Unknown internal Error