TYPE ST_PJLink_INST_Status STRUCT nRGB_Channel : BYTE; (* Number of available RGB Channels. *) nVideo_Channel : BYTE; (* Number of available Video Channels. *) nDigital_Channel : BYTE; (* Number of available Digital Channels. *) nStorage_Channel : BYTE; (* Number of available Storage Channels. *) nNetwork_Channel : BYTE; (* Number of available Network Channels. *) nInternal_Channel : BYTE; (* Number of available Internal Channels. *) bErr_UnavailableTime : BOOL; (* Wrong time for projector to handle command. *) bErr_ProjFailure : BOOL; (* Projector/Display failure. *) END_STRUCT END_TYPE