ST_FtpTransferStateVerbose
TYPE ST_FtpTransferStateVerbose :
STRUCT
nHandle : UDINT;
eAction : E_FtpTransferAction;
eStep : E_FtpTransferStep;
eProblem : E_FtpTransferProblemType;
fProgressPercentage : LREAL;
fCurrentFileProgressPercentage : LREAL;
nBytesTotal : LINT;
nBytesTransferred : LINT;
nBytesSinceLastEvent : LINT;
nBytesPerSecond : LINT;
nCurrentFileBytesTransferred : LINT;
nFilesTotal : DINT;
nFilesProcessed : DINT;
nFilesTransferred : DINT;
END_STRUCT
END_TYPE