Schemata
Device-Parameters
| Type | Req./Opt. | Description | 
|---|---|---|
| Name | Req | Name for device like "PLC1". OPC-Client browse this name | 
| Description | Optional | 
 | 
| AdsPort | Req | Number of ADS-PortID, like 801 for first PLC-runtime system | 
| AdsNetId | Optional | specific ADS-NetId, like "174.12.15.45.1.1" Note: | 
| AdsTimeout | Optional | ADS timeout in ms for this ADS device | 
| AdsTimeSuspend | Optional | ADS suspend time in ms for this ADS device, if the ads communication fails | 
| AutoCfg | Optional | 0 : do not include symbol-file defined under <AutoCfgSymFile> | 
| AutoCfgSymFile | Optional | full path and name of symbol-file to be included like | 
Signal-Parameters
| Type | Req./Opt. | Description | 
|---|---|---|
| SignalID | Req | unique ID-number which identifies this simulation-signal | 
| SignalDesc | Optional | 
 | 
| SignalType | Req | 0 : Read Count 1 : Write Count | 
| NumSteps | Optional, depends on <SignalType> | 
 | 
| Amplitude | Optional, depends on <SignalType> | 
 | 
| Period | Optional, depends on <SignalType> | 
 | 
| Phase | Optional, depends on <SignalType> | 
 | 
| Position | Optional, depends on <SignalType> | 
 | 
| Ratio | Optional, depends on <SignalType> | 
 | 
Conversion-Parameters
| Type | Req./Opt. | Description | 
|---|---|---|
| ConversionID | Req | unique ID-number which identifies this conversion | 
| ConversionDesc | Optional | 
 | 
| ConversionType | Req | 0 : NoConversion | 
| Clamping | Optional | 0 : No clamping 1 : Clamp on EU | 
| HighClamp | Optional, depends on <ConversionType>/<Clamping> | 1.0 (Default) | 
| LowClamp | Optional, depends on <ConversionType>/<Clamping> | 0.0 (Default) | 
| HighEU | Optional, depends on <ConversionType>/<Clamping> | engineering unit (client scale) 1.0 (Default) | 
| LowEU | Optional, depends on <ConversionType>/<Clamping> | engineering unit (client scale) 0.0 (Default) | 
| HighIR | Optional, depends on <ConversionType>/<Clamping> | instrument range (device scale) 10000 (Default) | 
| LowIR | Optional, depends on <ConversionType>/<Clamping> | instrument range (device scale) 0 (Default) |