Method – parameter (Init)
Parameter | Group | Return Type | Input Type | Explanation |
---|---|---|---|---|
GetGroupOid | – | OTCID | – | Returns the object id of the group that this track is added to. |
GetMoverCountOnTrack | – | UDINT | – | Returns the number of movers on this track. |
GetMovingMoverCount | – | UDINT | – | Returns the number of movers that are moving on / along this track. |
GetOperationMode | – | MC_PLANAR_TRACK_OPERATION_MODE | – | Returns the current operation mode of this track. |
GetTrackLength | – | LREAL | – | Returns the total length of this track. |
GetTrackState | – | MC_PLANAR_STATE | – | Returns the state of this track. |