I_TcIoXPlanarMoverCouplingScopeAdr
Parameter | Group | Return Type | Input Type | Explanation |
---|---|---|---|---|
GetActualPosition | – | POINTER TO MoverVector | – | Returns the actual position from the scope data. |
GetActualVelocity | – | POINTER TO MoverVector | – | Returns the actual velocity from the scope data. |
GetActualAcceleration | – | POINTER TO MoverVector | – | Returns the actual acceleration from the scope data. |
GetInternalPositionSetpoints | – | POINTER TO MoverVector | – | Returns the interpolated position setpoints from the scope data. |
GetInternalVelocitySetpoints | – | POINTER TO MoverVector | – | Returns the interpolated velocity setpoints from the scope data. |
GetInternalAccelerationSetpoints | – | POINTER TO MoverVector | – | Returns the interpolated acceleration setpoints from the scope data. |
GetExternalPositionSetpoints | – | POINTER TO MoverVector | – | Returns the external position setpoints from the scope data. |
GetExternalVelocitySetpoints | – | POINTER TO MoverVector | – | Returns the external velocity setpoints from the scope data. |
GetExternalAccelerationSetpoints | – | POINTER TO MoverVector | – | Returns the external acceleration setpoints from the scope data. |
GetForceLimit | – | POINTER TO Force6D | – | Returns the current force limit from the scope data. |
GetForceLimitAdaptionFactor | – | POINTER TO LREAL | – | Returns the current force limit adaption factor from the scope data. |
GetLimitedOutputForces | – | POINTER TO MoverVector | – | Returns the limited output force from the scope data. |
GetMovementareaOID | – | POINTER TO OTCID | – | Returns the movementarea oid from the scope data. |
GetNcDcTimeStamp | – | POINTER TO ULINT | – | Returns the nc dc timestamp from the scope data. |
GetOutputForces | – | POINTER TO MoverVector | – | Returns the output force from the scope data. |
GetPartOID | – | POINTER TO OTCID | – | Returns the part oid from the scope data. |
GetPositionError | – | POINTER TO MoverVector | – | Returns the position error from the scope data. |
GetPositionOnCurrentPart | – | POINTER TO Position2D_LREAL | – | Returns the part based XY-position from the scope data. |