EPositionUnit
Syntax
Definition:
TYPE EPositionUnit :
(
um := 0,
mm := 1,
m := 2,
in := 3,
deg := 11,
rad := 12,
gon := 13
)UDINT;
END_TYPEValues
|
Name |
Description |
|---|---|
|
um |
Micrometers |
|
mm |
Millimeters |
|
m |
Meters |
|
in |
Inches |
|
deg |
Degrees (360 per revolution) |
|
rad |
Radians (2*pi per revolution) |
|
gon |
Gradians (400 per revolution) |