EEncoderInterpretation

Syntax

Definition:

TYPE EEncoderInterpretation :
(
    AbsoluteFullRange     := 0,
    AbsoluteUserDataRange := 2,
    Incremental           := 4,
    AbsoluteModulo        := 5
)UDINT;
END_TYPE

Values

Name

Description

AbsoluteFullRange

Absolute encoder using the full data range defined by the data type of mapping element (default).

AbsoluteUserDataRange

Absolute encoder with user-defined absolute data range and overflow position.

Incremental

Incremental encoder providing relative position changes only. For example, if position recovery after a power cycle is not possible. A homing sequence is necessary.

AbsoluteModulo

Absolute encoder interpreted as modulo position within the configured range if the modulo operating mode is set on drive/encoder device.

Versionsinformation

  • TwinCAT Standard >= v3.1.4026.23.1
  • TF5500 MC3 Base >= v4.0.6