MoverBusy
Indicates the busy state of the PlanarMover.
Syntax
Definition:
TYPE MoverBusy :
STRUCT
busyMover : BIT;
busyXYC : BIT;
busyX : BIT;
busyY : BIT;
busyZ : BIT;
busyA : BIT;
busyB : BIT;
busyC : BIT;
END_STRUCT
END_TYPEParameters
|
Name |
Type |
Description |
|---|---|---|
|
busyMover |
BIT |
Indicates the busy state of the whole PlanarMover. |
|
busyXYC |
BIT |
Indicates the busy state of the main coordinates (includes only x and y if c is independent). |
|
busyX |
BIT |
Indicates the busy state of the x coordinate. |
|
busyY |
BIT |
Indicates the busy state of the y coordinate. |
|
busyZ |
BIT |
Indicates the busy state of the z coordinate. |
|
busyA |
BIT |
Indicates the busy state of the a coordinate. |
|
busyB |
BIT |
Indicates the busy state of the b coordinate. |
|
busyC |
BIT |
Indicates the busy state of the c coordinate. |