CS8C-ErrorMessage
|
Id |
Description |
|---|---|
|
0 |
No Error |
|
1 |
uniVAL plc server license not installed |
|
2 |
uniVAL plc server demo period has expired. Reboot is needed |
|
3 |
Lifebit Error. The lifebit period seems to be not stable. |
|
5 |
Try to load a non-existing server. |
|
6 |
Error while loading server. check event logger for more details |
|
7 |
ArmIO error: IO signal not responding |
|
8 |
Controller IO error: IO signal not responding (UsrIn, Valves, Fout, Fin) |
|
9 |
unknown server Key or server not ready |
|
10 |
Robot model could not be identified. Check event logger for more information |
|
11 |
SCOPE library not installed or fails to load |
|
20 |
Invalid function code |
|
21 |
BankID not defined in user database or user frame not defined in plc database (range: [0..31]) |
|
22 |
Command not supported for this controller. |
|
23 |
TCP not defined |
|
24 |
Mdesc not defined |
|
25 |
Joint not defined |
|
26 |
Point not defined |
|
27 |
Invalid value for VEL |
|
28 |
Invalid value for ACCEL |
|
29 |
Invalid value for DECEL |
|
30 |
Invalid value for TVEL |
|
31 |
Invalid value for RVEL |
|
32 |
Invalid value for LEAVE |
|
33 |
Invalid value for REACH |
|
34 |
Invalid value for BLEND. Range is [1..3] |
|
35 |
Userframe cannot be computed. Check the position of the 3 construction points |
|
36 |
Invalid point index for Userframe computation range is: [1..3] |
|
37 |
Invalid configuration for a point |
|
38 |
"Try to access a datatype that does not exist. (1=Point; 2=Joint; 3=TCP; 4=Mdesc)" |
|
39 |
Invalid size for a bank |
|
40 |
Position not reachable. |
|
41 |
Motion stack is locked because a previous motion has failed. |
|
43 |
Change in configuration detected - Shoulder |
|
44 |
Change in configuration detected - Elbow |
|
45 |
Change in configuration detected - Wrist |
|
46 |
Robot powering ON/OFF sequence has failed. |
|
48 |
Cannot execute movement, no database has been loaded. |
|
50 |
Cannot change monitor speed. Robot not in ‘Remote’ working mode. |
|
51 |
Invalid frame number. The position of the current active Tool is reported relatively to a defined userFrame. There are 32 userframes available on robot side. This error is reported when you select a userFrame number that is out of range [0..31] |
|
52 |
Invalid Tool number. A total number of 32 Tools are available on robot side. You shall select the number of the Tool which position is reported by uniVAL plc server. This error is reported when you select a Tool number that is out of range [0..31] |
|
60 |
uniVALplc client library initialization failed. |
|
61 |
Parameter AxesGroup not in range. |
|
62 |
Index parameter not in range. |
|
63 |
"Invalid Buffer mode (0='Aborted' ; 1='Buferred' ; 6='Blending Joint' ; 7='Blending Cartesian')" |
|
64 |
"Invalid Transition Mode (0=’None’ ; 3=’Corner distance’ ; 10=’Blending distances). " |
|
65 |
Communication reset during transaction. (Communication protocol aborted) |
|
66 |
Data of the profinet module cannot be read at specified address. |
|
67 |
Access to an invalid input or output number |
|
68 |
Operation timeout. Server acknowledgment missed. |
|
90 |
RemoteMCP mode not activated. Dummy plug not detected. Check that dummy plug is installed on J110. |
|
92 |
"Invalid Jog mode selected. (1=Joint ; 2=Frame ; 3=Tool)" |
|
93 |
Cannot jog: Manual mode requested |
|
94 |
Cannot jog: Robot power is OFF |
|
110 |
Internal error #10 while loading a data base. Please contact your local Stäubli business unit |
|
111 |
Internal error #11 while loading a data base. Please contact your local Stäubli business unit |
|
112 |
Internal error #12 while loading a data base. Please contact your local Stäubli business unit |
|
113 |
Internal error #13 while loading a data base. Please contact your local Stäubli business unit |
|
114 |
Internal error #14 while loading a data base. Please contact your local Stäubli business unit |
|
120 |
Internal error #20 while loading a data base. Please contact your local Stäubli business unit |
|
121 |
Internal error #21 while loading a data base .Please contact your local Stäubli business unit |
|
122 |
Internal error #22 while loading a data base. Please contact your local Stäubli business unit |
|
123 |
Internal error #23 while loading a data base. Please contact your local Stäubli business unit |
|
130 |
Internal error #30 while loading a data base. Please contact your local Stäubli business unit |
|
131 |
Internal error #31 while loading a data base. Please contact your local Stäubli business unit |
|
132 |
Cannot load database, Device not found. |
|
133 |
Cannot load database, Device not ready |
|
134 |
Cannot load database, Device timeout |
|
139 |
Cannot load database, File not found |
|
142 |
Cannot load database, No answer from FTP server. |
|
145 |
Invalid format for IP address to reach scope box |
|
200 |
Enveloppe error.(0x1503) |
|
201 |
Cannot settle arm power: working mode change. (0x1605) |
|
202 |
Joint limit electrical switch activated. (0x160d) |
|
203 |
Drive error SAFETY-DriveFault. (0x160e) |
|
204 |
Cannot settle arm power (0x1626) |
|
205 |
Arm power shutdown: working mode change. (0x1627) |
|
206 |
Teach pendant emergency stop activated. (0x1709) |
|
216 |
System event SAFETY-ShortrOpen.(0x1736) |
|
217 |
System event SAFETY-Watchdog.(0x1737) |
|
218 |
System event SAFETY-ThermoOpened.(0x1738) |
|
219 |
Internal power error (fuse F3 on USBI safety board ?).(0x1739) |
|
220 |
Internal power error (fuse F2 on RSI board ?).(0x173a) |
|
221 |
Teach pendant emergency stop activated.(0x173b) |
|
222 |
Remote emergency stop activated.(0x173c) |
|
223 |
Cell emergency stop chain open (User ES1-2) |
|
224 |
Deadman switch released or emergency stop chain for manual mode open (User EN) |
|
225 |
Emergency stop chain DOOR open |
|
226 |
cell emergency stop chain open (User ESB1-2).(0x1740) |
|
227 |
brake select switch turned from normal (0) position.(0x1741) |
|
228 |
brake release button pressed.(0x1742) |
|
229 |
system event ROBOT-SafetyInit.(0x1743) |
|
230 |
system event SAFETY-UnstableSignal.(0x1744) |
|
231 |
system event SAFETY-NoSignal.(0x1745) |
|
232 |
system event SAFETY-Transient.(0x1746) |
|
233 |
phasing signal is enabled.(0x1747) |
|
234 |
system event SAFETY-EstopSoft.(0x1748) |
|
235 |
system event ROBOT-Safety.(0x1749) |
|
238 |
Use of WMS is not allowed.(0x180A) |
|
239 |
The robot is not calibrated: only joint jog move is possible. |
|
240 |
Cannot move: destination is out of software axis limits.(0x3b05) |
|
241 |
Cannot complete move: destination is out of reach.(out of software joint limits).0x3b06) |
|
242 |
Cannot move: cannot cross singularity in this case.(0x3b07) |
|
243 |
Cannot apply arm power: arm power is still in disabling phase.(0x3f04) |
|
244 |
Cannot apply arm power: press and hold the deadman switch. (0x3f08) |
|
245 |
Cannot apply arm power: release & press deadman to enable arm power request. (0x3f12) |
|
246 |
Jog mode cannot be selected: first enable arm power.(0x3f15) |
|
247 |
Turn off arm power or switch to manual mode. Jogging is not possible in this mode. (0x3f16) |
|
248 |
Jog move impossible: first select a jog mode.(0x3f19) |
|
249 |
Cannot apply arm power: park the pendant on the cradle.(0x3f22) |
|
251 |
Invalid working mode. Try to perform an action which is not allowed in the current working mode. e.g. switch power ON in remote workingmode.(0x4001) |
|
252 |
Cannot apply arm power: after an emergency stop, eStop acknowledge signal (as configured in iomap.cf) must be validated.(0x4002) |
|
800 |
Unexpected application runtime error. Check error logger |
|
810 |
Invalid numerical calculation (division by zero). |
|
811 |
Invalid numerical calculation (e.g.ln(-1)) |
|
820 |
Access to an array with an index that is larger than the array size. |
|
821 |
Access to an array with negative index or resize to zero. |
|
829 |
Invalid task name. See taskCreate() instruction. |
|
830 |
The specified name does not correspond to any VAL 3 task. |
|
831 |
A task with the same name already exists. See taskCreate instruction. |
|
832 |
Only 2 different periods for synchronous tasks are supported. Change scheduling period. |
|
840 |
Not enough memory space available. |
|
841 |
Not enough memory space to run the task. See the run memory size. |
|
860 |
Maximum instruction run time exceeded. |
|
861 |
Internal VAL 3 interpreter error |
|
870 |
Invalid instruction parameter. See the corresponding instruction. |
|
880 |
Uses data or a program from a library not loaded in the memory. |
|
881 |
Incompatible kinematic: Use of a point/joint/config that is not compatible with the arm kinematic. |
|
882 |
The reference frame or tool of a variable belongs to a library and is not accessible. |
|
890 |
The task cannot resume from the location specified. See taskResume() instruction. |
|
900 |
The speed specified in the motion descriptor is invalid (negative or too great). |
|
901 |
The acceleration specified in the motion descriptor is invalid (negative or too great). |
|
902 |
The deceleration specified in the motion descriptor is invalid (negative or too great). |
|
903 |
The translation velocity specified in the motion descriptor is invalid (negative or too great). |
|
904 |
The rotation velocity specified in the motion descriptor is invalid (negative or too great). |
|
905 |
The reach parameter specified in the movement descriptor is invalid (negative). |
|
906 |
The leave parameter specified in the movement descriptor is invalid (negative). |
|
922 |
Attempt to write in a system input. |
|
923 |
Use of a dio, aio or sio input/output not connected to a system input/output. |
|
924 |
Attempt to access a protected system input/output |
|
925 |
Read or write error on a dio, aio or sio (field bus error) |
|
950 |
Cannot run this movement instruction: a previous movement request could not be completed (point out of reach, singularity, configuration problem, etc.) |
|
953 |
Movement command not supported |
|
954 |
Invalid movement instruction: target out of reach, or check the movement descriptor. |
|
960 |
Invalid flange tool coordinates |
|
961 |
Invalid world tool coordinates |
|
962 |
Use of a point without a reference frame. See Definition. |
|
963 |
Use of a frame without a reference frame. See Definition. |
|
964 |
Use of a tool without reference tool. See Definition. |
|
965 |
Invalid frame or reference tool (global variable linked to a local variable) |
|
999 |
Unexpected error. Please check event logger of Stäubli controller. |