MC_FlyingSawCharacValues
TYPE MC_FlyingSawCharacValues :
STRUCT
(* Master Velocity*)
fMasterVeloNom : LREAL; (* 1. master nominal velocity (normed:=> 1.0) *)
(* characteristic slave data *)
(*===========================*)
(* Start of cam table *)
fMasterPosStart : LREAL; (* 2. master start position*)
fSlavePosStart : LREAL; (* 3. slave start position *)
fSlaveVeloStart : LREAL; (* 4. slave start velocity *)
fSlaveAccStart : LREAL; (* 5. slave start acceleration *)
fSlaveJerkStart : LREAL; (* 6. slave start jerk *)
(* End of cam table*)
fMasterPosEnd : LREAL; (* 7. master end position *)
fSlavePosEnd : LREAL; (* 8. slave end position *)
fSlaveVeloEnd : LREAL; (* 9. slave end velocity *)
fSlaveAccEnd : LREAL; (* 10. slave end acceleration *)
fSlaveJerkEnd : LREAL; (* 11. slave end jerk *)
(* minimum slave position *)
fMPosAtSPosMin : LREAL; (* 12. master position AT slave minimum position *)
fSlavePosMin : LREAL; (* 13. slave minimum position *)
(* minimum Slave velocity *)
fMPosAtSVeloMin : LREAL; (* 14. master position AT slave minimum velocity *)
fSlaveVeloMin : LREAL; (* 15. slave minimum velocity *)
(* minimum slave acceleration *)
fMPosAtSAccMin : LREAL; (* 16. master position AT slave minimum acceleration *)
fSlaveAccMin : LREAL; (* 17. slave minimum acceleration *)
fSVeloAtSAccMin : LREAL; (* 18. slave velocity AT slave minimum acceleration *)
(* minimum slave jerk and dynamic momentum *)
fSlaveJerkMin : LREAL; (* 19. slave minimum jerk *)
fSlaveDynMomMin : LREAL; (* 20. slave minimum dynamic momentum (NOT SUPPORTED YET !) *)
(* maximum slave position *)
fMPosAtSPosMax : LREAL; (* 21. master position AT slave maximum position *)
fSlavePosMax : LREAL; (* 22. slave maximum position *)
(* maximum Slave velocity *)
fMPosAtSVeloMax : LREAL; (* 23. master position AT slave maximum velocity *)
fSlaveVeloMax : LREAL; (* 24. slave maximum velocity *)
(* maximum slave acceleration *)
fMPosAtSAccMax : LREAL; (* 25. master position AT slave maximum acceleration *)
fSlaveAccMax : LREAL; (* 26. slave maximum acceleration *)
fSVeloAtSAccMax : LREAL; (* 27. slave velocity AT slave maximum acceleration *)
(* maximum Slave slave jerk and dynamic momentum *)
fSlaveJerkMax : LREAL; (* 28. slave maximum jerk *)
fSlaveDynMomMax : LREAL; (* 29. slave maximum dynamic momentum (NOT SUPPORTED YET !) *)
(* mean and effective values *)
fSlaveVeloMean : LREAL; (* 30. slave mean absolute velocity (NOT SUPPORTED YET !) *)
fSlaveAccEff : LREAL; (* 31. slave effective acceleration (NOT SUPPORTED YET !) *)
(* reserved space for future extension *)
reserved : ARRAY[32..47] OF LREAL;
(* organization structure of the cam table *)
CamTableID : UDINT;
NumberOfRows : UDINT; (* number of cam table entries, e.g. number of points *)
NumberOfColumns : UDINT; (* number of table columns, typically 1 or 2 *)
TableType : UINT; (* MC_TableType *)
Periodic : BOOL;
reserved2 : ARRAY[1..121] OF BYTE;
END_STRUCT
END_TYPE
Typdefinition für die charakteristischen Kenngrößen einer Fliegende Säge-Synchronisierung.